Locating pins and rest pads DIN 6321

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Locating pins and rest pads DIN 6321:Related Image

 

 

Type
Form
 Material
Hardness
DIN 6321
A
Tool steel
53+6 HRC
DIN 6321
B
DIN 6321
C

Specifications

Part Number - D - L
DIN6321A - D8 - L16

 

Type

D

g6

L D2 L2 L3 L4 B T
Form A Form B / C
DIN6321A
DIN6321B
DIN6321C
6 5 - 4 6 1.2 - - 0.02
- 7 4 1
12
8 - 10 6 9 1.6 6 1.6
16
10 6 - - -
- 10 6 2.5
18
12 - 10
18
16 8 - 8 12 2 - - 0.04
- 13 8 3.5
22
20 - 15 12 18 2.5 9 5
25
25 10 - - -
- 15 9 5
25

Part Number:  

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
DIN6321A-D6-L5
DIN6321A-D10-L6
DIN6321A-D16-L8
DIN6321A-D25-L10
DIN6321B-D6-L7
DIN6321B-D6-L12
DIN6321B-D8-L10
DIN6321B-D8-L16
DIN6321B-D10-L10
DIN6321B-D10-L18
DIN6321B-D12-L10
DIN6321B-D12-L18
DIN6321B-D16-L13
DIN6321B-D16-L22
DIN6321B-D20-L15
DIN6321B-D20-L25
DIN6321B-D25-L15
DIN6321B-D25-L25
DIN6321C-D6-L7
DIN6321C-D6-L12
DIN6321C-D8-L10
DIN6321C-D8-L16
DIN6321C-D10-L10
DIN6321C-D10-L18
DIN6321C-D12-L10
DIN6321C-D12-L18
DIN6321C-D16-L13
DIN6321C-D16-L22
DIN6321C-D20-L15
DIN6321C-D20-L25
DIN6321C-D25-L15
DIN6321C-D25-L25
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSInlet Side Tip Shape Inlet Side Tip Type Positioning Part Length L
(mm)
Locating Section Outer Dia. D

3.60 €

Available Same day

Stock

6RoundFlat56

4.08 €

Available Same day

Stock

6RoundFlat610

5.26 €

Available Same day

Stock

6RoundFlat816

8.10 €

Available Same day

Stock

6RoundFlat1025

5.47 €

Available Same day

Stock

6RoundTapered76

5.52 €

Available Same day

Stock

6RoundTapered126

5.62 €

Available Same day

Stock

6RoundTapered108

5.83 €

Available Same day

Stock

6RoundTapered168

5.88 €

Available Same day

Stock

6RoundTapered1010

5.98 €

Available Same day

Stock

6RoundTapered1810

6.29 €

Available Same day

Stock

6RoundTapered1012

6.50 €

Available Same day

Stock

6RoundTapered1812

7.48 €

Available Same day

Stock

6RoundTapered1316

7.58 €

Available Same day

Stock

6RoundTapered2216

9.44 €

Available Same day

Stock

6RoundTapered1520

9.85 €

Available Same day

Stock

6RoundTapered2520

10.83 €

Available Same day

Stock

6RoundTapered1525

11.66 €

Available Same day

Stock

6RoundTapered2525

6.24 €

Available Same day

Stock

6Diamond-ShapedTapered76

6.45 €

Available Same day

Stock

6Diamond-ShapedTapered126

6.81 €

Available Same day

Stock

6Diamond-ShapedTapered108

6.91 €

Available Same day

Stock

6Diamond-ShapedTapered168

7.84 €

Available Same day

Stock

6Diamond-ShapedTapered1010

8.10 €

Available Same day

Stock

6Diamond-ShapedTapered1810

7.69 €

Available Same day

Stock

6Diamond-ShapedTapered1012

8.87 €

Available Same day

Stock

6Diamond-ShapedTapered1812

9.49 €

Available Same day

Stock

6Diamond-ShapedTapered1316

11.56 €

Available Same day

Stock

6Diamond-ShapedTapered2216

13.62 €

Available Same day

Stock

6Diamond-ShapedTapered1520

14.08 €

Available Same day

Stock

6Diamond-ShapedTapered2520

13.93 €

Available Same day

Stock

6Diamond-ShapedTapered1525

16.04 €

Available Same day

Stock

6Diamond-ShapedTapered2525

Loading...

  1. 1

Basic information

Basic Shape Large Head Inlet Style Not Provided Mounting Side Shape Straight (Press-Fit)
Surface Treatment Not Provided Material Steel Positioning Side O.D. Tolerance g6
Mounting Side Outer Dia. Tolerance n6 Dimension Configurable Type P Dimension Fixed

Additional Products in this Category

Tech Support