Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Horizontal Side Holes |
Vertical Side Holes |
Type | [ M ] Material | Finish |
ALB33HS ALB33VS |
1.0038 equiv. | Black Oxide |
SALB33HS SALB33VS |
1.4301 equiv. | - |
[ T ]Tolerance
Dimension | Tol. | Finish | Geometric | ||
0.0 | ±0.3 | 6.0μm | Surfaces |
0.015 T.I.R |
|
0.00 | ±0.03 | 3.0μm | |||
0.000 | ±0.020 | 1.6μm |
D(DA) Dowel Hole | ||
Size | Tolerance | |
6 F7 | +0.010/+0.022 | |
8 F7 | +0.013/+0.028 | |
6 H6 | +0.000/+0.008 | |
8 H6 | +0.000/+0.009 |
Part Number | ||||||||||||||||
Hole Selection | Dowel Selection | Hole Selection | Dowel Selection | |||||||||||||
Type | Width | - | T | - | A | - | B | - | N/M | - | D | - | NA/MA | - | DA | |
SALB33HS | 25 | - | T17 | - | A74 | - | B62 | - | M8 | - | D8F | - | MA8 | - | DA8F | |
ALB33VS | 25 | - | T17 | - | A74 | - | B62 | - | M8 | - | D8F | - | MA8 | - | DA8F |
Configurable NAAMS (Horizontal Side Hole L Blocks)
Part Number | T Thickness (1mm inc.) |
A Length (1mm inc.) |
B Length (1mm inc.) |
Selection (1) | Selection (2) | A1 (±0.3) |
A2 (±0.03) |
A3 (REF) |
B1 (±0.03) |
B2 (±0.03) |
|||
Type | W Width |
N/M Hole Selection (1) |
D Dowel Hole (1) |
NA/MA Hole Selection (2) |
DA Dowel Hole (2) |
||||||||
ALB33HS SALB33HS |
20 25 |
10 - 20 | 65 - 120 | 50 - 120 | N9 N11 M8 M10 |
D6F (F7) D6H (H6) D8F (F7) D8H (H6) |
NA9 NA11 MA8 MA10 |
DA6F (F7) DA6H (H6) DA8F (F7) DA8H (H6) |
A-60 | A-50 | A-40 | B-10-T | B-10 |
N/NA- Through Hole, N9/NA9 for M8 Screw, N11/NA11 for M10 Screw
M/MA- Tapped Hole (Coarse Thread), M8 x 1.25; M10 x 1.5
D/DA- Dowel Hole
Configurable NAAMS (Vertical Side Holes L Blocks)
Part Number | T Thickness (1mm inc.) |
A Length (1mm inc.) |
B Length (1mm inc.) |
Selection (1) | Selection (2) | A1 (±0.3) |
A2 (±0.03) |
B1 (±0.03) |
B2 (±0.03) |
B3 (±0.03) |
|||
Type | W Width |
N/M Hole Selection (1) |
D Dowel Hole (1) |
NA/MA Hole Selection (2) |
DA Dowel Hole (2) |
||||||||
ALB33VS SALB33VS |
20 25 |
10 - 20 | 65 - 120 | 50 - 120 B1=5 or B1≥20 |
M8 M10 N9 N11 |
D6F (F7) D6H (H6) D8F (F7) D8H (H6) |
NA9 NA11 MA8 MA10 |
DA6F (F7) DA6H (H6) DA8F (F7) DA8H (H6) |
A-40-T | A-40 | B-30 | B-20 | B-10 |
Condition: B1=20 or B1≥35
N/NA- Through Hole, N9/NA9 for M8 Screw, N11/NA11 for M10 Screw
M/MA- Tapped Hole (Coarse Thread), M8 x 1.25; M10 x 1.5
D/DA- Dowel Hole
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
ALB33HS20-T[10-20/1]-A[65-120/1]-B[50-120/1]-M[8,10]-[D6F,D6H,D8F,D8H]-MA[8,10]-[DA6F,DA6H,DA8F,DA8H] |
ALB33HS20-T[10-20/1]-A[65-120/1]-B[50-120/1]-M[8,10]-[D6F,D6H,D8F,D8H]-NA[9,11]-[DA6F,DA6H,DA8F,DA8H] |
ALB33HS20-T[10-20/1]-A[65-120/1]-B[50-120/1]-N[9,11]-[D6F,D6H,D8F,D8H]-MA[8,10]-[DA6F,DA6H,DA8F,DA8H] |
ALB33HS20-T[10-20/1]-A[65-120/1]-B[50-120/1]-N[9,11]-[D6F,D6H,D8F,D8H]-NA[9,11]-[DA6F,DA6H,DA8F,DA8H] |
ALB33HS25-T[10-20/1]-A[65-120/1]-B[50-120/1]-M[8,10]-[D6F,D6H,D8F,D8H]-MA[8,10]-[DA6F,DA6H,DA8F,DA8H] |
ALB33HS25-T[10-20/1]-A[65-120/1]-B[50-120/1]-M[8,10]-[D6F,D6H,D8F,D8H]-NA[9,11]-[DA6F,DA6H,DA8F,DA8H] |
ALB33HS25-T[10-20/1]-A[65-120/1]-B[50-120/1]-N[9,11]-[D6F,D6H,D8F,D8H]-MA[8,10]-[DA6F,DA6H,DA8F,DA8H] |
ALB33HS25-T[10-20/1]-A[65-120/1]-B[50-120/1]-N[9,11]-[D6F,D6H,D8F,D8H]-NA[9,11]-[DA6F,DA6H,DA8F,DA8H] |
ALB33VS20-T[10-20/1]-A[65-120/1]-B[50-120/1]-M[8,10]-[D6F,D6H,D8F,D8H]-MA[8,10]-[DA6F,DA6H,DA8F,DA8H] |
ALB33VS20-T[10-20/1]-A[65-120/1]-B[50-120/1]-M[8,10]-[D6F,D6H,D8F,D8H]-NA[9,11]-[DA6F,DA6H,DA8F,DA8H] |
ALB33VS20-T[10-20/1]-A[65-120/1]-B[50-120/1]-N[9,11]-[D6F,D6H,D8F,D8H]-MA[8,10]-[DA6F,DA6H,DA8F,DA8H] |
ALB33VS20-T[10-20/1]-A[65-120/1]-B[50-120/1]-N[9,11]-[D6F,D6H,D8F,D8H]-NA[9,11]-[DA6F,DA6H,DA8F,DA8H] |
ALB33VS25-T[10-20/1]-A[65-120/1]-B[50-120/1]-M[8,10]-[D6F,D6H,D8F,D8H]-MA[8,10]-[DA6F,DA6H,DA8F,DA8H] |
ALB33VS25-T[10-20/1]-A[65-120/1]-B[50-120/1]-M[8,10]-[D6F,D6H,D8F,D8H]-NA[9,11]-[DA6F,DA6H,DA8F,DA8H] |
ALB33VS25-T[10-20/1]-A[65-120/1]-B[50-120/1]-N[9,11]-[D6F,D6H,D8F,D8H]-MA[8,10]-[DA6F,DA6H,DA8F,DA8H] |
ALB33VS25-T[10-20/1]-A[65-120/1]-B[50-120/1]-N[9,11]-[D6F,D6H,D8F,D8H]-NA[9,11]-[DA6F,DA6H,DA8F,DA8H] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | (W)Width | Side Hole Direction | #2 (T) Thickness (mm) | #3 (A) Height (mm) | #3 (N) Through Hole (1) (mm) | #4 (B) Length (mm) | #5 (M) Tapped Hole (1) | #7 (MA) Tapped Hole (2) | #7 (NA) Through Hole (2) (mm) | D Hole Selection | DA Hole Selection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 39 Days | 20 | Horizontal Side Hole | 10 ~ 20 | 65 ~ 120 | - | 50 ~ 120 | 8 ~ 10 | 8 ~ 10 | - | D6F / D6H / D8F / D8H | DA6F / DA6H / DA8F / DA8H | ||
- | 1 | 39 Days | 20 | Horizontal Side Hole | 10 ~ 20 | 65 ~ 120 | - | 50 ~ 120 | 8 ~ 10 | - | 9 ~ 11 | D6F / D6H / D8F / D8H | DA6F / DA6H / DA8F / DA8H | ||
- | 1 | 39 Days | 20 | Horizontal Side Hole | 10 ~ 20 | 65 ~ 120 | 9 ~ 11 | 50 ~ 120 | - | 8 ~ 10 | - | D6F / D6H / D8F / D8H | DA6F / DA6H / DA8F / DA8H | ||
- | 1 | 39 Days | 20 | Horizontal Side Hole | 10 ~ 20 | 65 ~ 120 | 9 ~ 11 | 50 ~ 120 | - | - | 9 ~ 11 | D6F / D6H / D8F / D8H | DA6F / DA6H / DA8F / DA8H | ||
- | 1 | 39 Days | 25 | Horizontal Side Hole | 10 ~ 20 | 65 ~ 120 | - | 50 ~ 120 | 8 ~ 10 | 8 ~ 10 | - | D6F / D6H / D8F / D8H | DA6F / DA6H / DA8F / DA8H | ||
- | 1 | 39 Days | 25 | Horizontal Side Hole | 10 ~ 20 | 65 ~ 120 | - | 50 ~ 120 | 8 ~ 10 | - | 9 ~ 11 | D6F / D6H / D8F / D8H | DA6F / DA6H / DA8F / DA8H | ||
- | 1 | 39 Days | 25 | Horizontal Side Hole | 10 ~ 20 | 65 ~ 120 | 9 ~ 11 | 50 ~ 120 | - | 8 ~ 10 | - | D6F / D6H / D8F / D8H | DA6F / DA6H / DA8F / DA8H | ||
- | 1 | 39 Days | 25 | Horizontal Side Hole | 10 ~ 20 | 65 ~ 120 | 9 ~ 11 | 50 ~ 120 | - | - | 9 ~ 11 | D6F / D6H / D8F / D8H | DA6F / DA6H / DA8F / DA8H | ||
- | 1 | 39 Days | 20 | Vertical Side Hole | 10 ~ 20 | 65 ~ 120 | - | 50 ~ 120 | 8 ~ 10 | 8 ~ 10 | - | D6F / D6H / D8F / D8H | DA6F / DA6H / DA8F / DA8H | ||
- | 1 | 39 Days | 20 | Vertical Side Hole | 10 ~ 20 | 65 ~ 120 | - | 50 ~ 120 | 8 ~ 10 | - | 9 ~ 11 | D6F / D6H / D8F / D8H | DA6F / DA6H / DA8F / DA8H | ||
- | 1 | 39 Days | 20 | Vertical Side Hole | 10 ~ 20 | 65 ~ 120 | 9 ~ 11 | 50 ~ 120 | - | 8 ~ 10 | - | D6F / D6H / D8F / D8H | DA6F / DA6H / DA8F / DA8H | ||
- | 1 | 39 Days | 20 | Vertical Side Hole | 10 ~ 20 | 65 ~ 120 | 9 ~ 11 | 50 ~ 120 | - | - | 9 ~ 11 | D6F / D6H / D8F / D8H | DA6F / DA6H / DA8F / DA8H | ||
- | 1 | 39 Days | 25 | Vertical Side Hole | 10 ~ 20 | 65 ~ 120 | - | 50 ~ 120 | 8 ~ 10 | 8 ~ 10 | - | D6F / D6H / D8F / D8H | DA6F / DA6H / DA8F / DA8H | ||
- | 1 | 39 Days | 25 | Vertical Side Hole | 10 ~ 20 | 65 ~ 120 | - | 50 ~ 120 | 8 ~ 10 | - | 9 ~ 11 | D6F / D6H / D8F / D8H | DA6F / DA6H / DA8F / DA8H | ||
- | 1 | 39 Days | 25 | Vertical Side Hole | 10 ~ 20 | 65 ~ 120 | 9 ~ 11 | 50 ~ 120 | - | 8 ~ 10 | - | D6F / D6H / D8F / D8H | DA6F / DA6H / DA8F / DA8H | ||
- | 1 | 39 Days | 25 | Vertical Side Hole | 10 ~ 20 | 65 ~ 120 | 9 ~ 11 | 50 ~ 120 | - | - | 9 ~ 11 | D6F / D6H / D8F / D8H | DA6F / DA6H / DA8F / DA8H |
Loading...
Standard or Configurable | Configurable | Number of Holes | 3 Holes | Shape | Standard |
---|---|---|---|---|---|
Number of Holes | 3x3 | Material | 1.0038 equiv. | Inch/Metric Hole | Metric |
Configure
Basic Attributes
(W)Width
Side Hole Direction
#2 (T) Thickness(mm)
#3 (A) Height(mm)
#3 (N) Through Hole (1)(mm)
#4 (B) Length(mm)
#5 (M) Tapped Hole (1)
#7 (MA) Tapped Hole (2)
#7 (NA) Through Hole (2)(mm)
D Hole Selection
DA Hole Selection
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes