Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TYPE (Product Code) | Material | Hardness | |||
Base Code | Coating | ||||
TUES | P(Plain) | EN 1.7242 equiv (SCM415) | Carburized 58~62HRC (Depth0.5~0.7 after grinding) | ||
*R(DLC rainbow - diamond like carbon) | |||||
**W(WSR - weld spatter resistant) | EN 1.2379 equiv (SKD11) | Hardening 58~62HRC |
* avoids cold welding at aluminium products
** protects from welding spatters and has high wear resistance
Order Example:
Part Number | ||||||||||
Base Code | Coating | Tip Shape | - | D Diameter | - | Z Length | - | J Diameter | ||
TUES | P | A | - | D10 | - | Z15 | - | J8 | ||
TUES | W | D | - | D40 | - | Z30 | - | J10 |
Tolerance | |
0.05 | |
0.02 | |
Plain: | ground |
DLC: | polished<1µm Rz |
WSR: | polished<1µm Rz |
TYPE (Product Code) | ØD Diameter (0.05mm inc.) Tolerance: -0.25 / -0.3 | Z Length (1mm inc.) | J Diameter | E Length - only for diamond- | M Thread | C Length | ℓ Length | d Diameter | F Length | A degree | (K) Length | (L) Length | W Diameter | P Length | |||||||
Base code | Coating | Shape Code | |||||||||||||||||||
Tip Shape | Shank Style | Diameter | Tolerance | Length | Tolerance | Length | Tolerance | ||||||||||||||
TUES | P (Plain) R (DLC rainbow - diamond like carbon) W (WSR - weld spatter resistant) | A (Round) B (Diamond) | V (External Thread) | 5.00‑10.00 | 8-20 | 8 | f7 | E=0.67xD | M8 x 1.25 | 20 | 12 | / | / | 4.3+0.1 | ~20° ("6.5 = 18.91" "8=19.31") | K=0.9*D+Z ("D=6.5 & Z=8,K=15" "D=6.5 & Z=12,K=19" "D=6.5 & Z=15,K=22" "D=8 & Z=8,K=17" "D=8 & Z=12,K=21" "D=8 & Z=15,K=24" "D=8 & Z=20,K=29" "D=10 & Z=8,K=19" "D=10 & Z=12,K=23" "D=10 & Z=15,K=26" "D=10 & Z=20,K=31" "D=12 & Z=8,K=20" "D=12 & Z=15,K=27" "D=12 & Z=20,K=32") | L=K+C | 13 | 11 | d9 | |
10.05-12.00 | 8-25 | 20° | |||||||||||||||||||
12.00‑15.00 | 10 | M10 x 1.5 | 25 | 17 | K=1*D+Z | 20-1 | 16 | ||||||||||||||
15.05‑18.00 | |||||||||||||||||||||
18.05‑20.00 | = øD | ||||||||||||||||||||
20.05‑29.00 | 15-35 | K=1.05*D+Z ("D=25 & Z=15,K=42" "D=25 & Z=20,K=47" "D=25 & Z=25,K=52") | |||||||||||||||||||
29.05‑40.00 | 25-35 | K=1*D+Z ("D=30 & Z=25,K=56" "D=30 & Z=30,K=61" "D=30 & Z=35,K=66" "D=35 & Z=30,K=66" "D=35 & Z=35,K=71" "D=40 & Z=30,K=72" "D=40 & Z=35,K=77") | |||||||||||||||||||
C (Round) D (Diamond) | U (Set Screw) | 6.00‑10.00 | 8-20 | 10 | / | / | / | 8 | DIN ISO 2768 | ~20° ("6.5 = 18.91" "8=19.31") | K=1.0*D+Z ("D=6.5 & Z=8,K=15" "D=6.5 & Z=12,K=19" "D=6.5 & Z=15,K=22" "D=8 & Z=8,K=17" "D=8 & Z=12,K=21" "D=8 & Z=15,K=24" "D=8 & Z=20,K=29" "D=10 & Z=8,K=19" "D=10 & Z=12,K=23" "D=10 & Z=15,K=26" "D=10 & Z=20,K=31") | L=K+15 | 18-1 ("17 ≤ D ≤ 18", "D = W") | 11 | |||||||
10.05‑20.00 | 8-25 | 20° | |||||||||||||||||||
20.05‑25.00 | 15-25 | K=0.9*D+Z ("D=25 & Z=15,K=38" "D=25 & Z=20,K=43" "D=25 & Z=25,K=48") | |||||||||||||||||||
25.05‑30.00 | 15-35 | K=1.0*D+Z | |||||||||||||||||||
30.05‑40.00 | 25-35 | K=0.85*D+Z ("D=35 & Z=30,K=60" "D=35 & Z=35,K=65") | |||||||||||||||||||
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
TUESPA-D[5-40/0.05]-Z[8-35/1]-J[8,10] |
TUESPB-D[5-40/0.05]-Z[8-35/1]-J[8,10] |
TUESPC-D[6-40/0.05]-Z[8-35/1]-J10 |
TUESPD-D[6-40/0.05]-Z[8-35/1]-J10 |
TUESRA-D[5-40/0.05]-Z[8-35/1]-J[8,10] |
TUESRB-D[5-40/0.05]-Z[8-35/1]-J[8,10] |
TUESRC-D[6-40/0.05]-Z[8-35/1]-J10 |
TUESRD-D[6-40/0.05]-Z[8-35/1]-J10 |
TUESWA-D[5-40/0.05]-Z[8-35/1]-J[8,10] |
TUESWB-D[5-40/0.05]-Z[8-35/1]-J[8,10] |
TUESWC-D[6-40/0.05]-Z[8-35/1]-J10 |
TUESWD-D[6-40/0.05]-Z[8-35/1]-J10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inlet Side Tip Shape | Mounting Side Shape | Material | Heat Treatment | Coating | D (Position Diameter) (mm) | Z (Position Length) (mm) | J (Schaft-Ø) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 10 Days | Round | Threads | [Steel] EN 1.7242 Equiv. | Carburized | Plain | 5 ~ 40 | 8 ~ 35 | 8 ~ 10 | ||
- | 1 | 10 Days | Diamond | Threads | [Steel] EN 1.7242 Equiv. | Carburized | Plain | 5 ~ 40 | 8 ~ 35 | 8 ~ 10 | ||
- | 1 | 10 Days | Round | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | Carburized | Plain | 6 ~ 40 | 8 ~ 35 | 10 | ||
- | 1 | 10 Days | Diamond | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | Carburized | Plain | 6 ~ 40 | 8 ~ 35 | 10 | ||
- | 1 | 33 Days | Round | Threads | [Steel] EN 1.7242 Equiv. | Carburized | DLC rainbow | 5 ~ 40 | 8 ~ 35 | 8 ~ 10 | ||
- | 1 | 33 Days | Diamond | Threads | [Steel] EN 1.7242 Equiv. | Carburized | DLC rainbow | 5 ~ 40 | 8 ~ 35 | 8 ~ 10 | ||
- | 1 | 26 Days | Round | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | Carburized | DLC rainbow | 6 ~ 40 | 8 ~ 35 | 10 | ||
- | 1 | 26 Days | Diamond | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | Carburized | DLC rainbow | 6 ~ 40 | 8 ~ 35 | 10 | ||
- | 1 | 16 Days | Round | Threads | [Steel] EN 1.2379 Equiv. | Directly Quenched | WSR | 5 ~ 40 | 8 ~ 35 | 8 ~ 10 | ||
- | 1 | 16 Days | Diamond | Threads | [Steel] EN 1.2379 Equiv. | Directly Quenched | WSR | 5 ~ 40 | 8 ~ 35 | 8 ~ 10 | ||
- | 1 | 16 Days | Round | Circumference Groove (Set Screw) | [Steel] EN 1.2379 Equiv. | Directly Quenched | WSR | 6 ~ 40 | 8 ~ 35 | 10 | ||
- | 1 | 16 Days | Diamond | Circumference Groove (Set Screw) | [Steel] EN 1.2379 Equiv. | Directly Quenched | WSR | 6 ~ 40 | 8 ~ 35 | 10 |
Loading...
Inlet Side Tip Type | Tip R (Shape B) |
---|
Configure
Basic Attributes
Inlet Side Tip Shape
Mounting Side Shape
Material
Heat Treatment
Coating
D (Position Diameter)(mm)
Z (Position Length)(mm)
J (Schaft-Ø)(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes