Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
|
|
TYPE (Product Code) | Material | Hardness | |||
Base code | Coating | ||||
ALRN | P(Plain) | EN 1.7242 equiv (SCM415) | Carburized 58~62HRC (Depth 0.5~0.7 after grinding) | ||
*R(DLC rainbow - diamond like carbon) | |||||
**W(WSR - weld spatter resistant) | EN 1.2379 equiv (SKD11) | Hardening 58~62HRC |
Order Example:
Part Number | ||||||||||
Base code | Coating | Shape code | - | D Diameter | - | Z Length | ||||
ALRN | P | A | - | D16 | - | Z10 | ||||
ALRN | W | K | - | D10 | - | Z20 |
Tolerance | |
| 0.02 |
0.02 | |
Plain: | ground |
DLC: | polished<1µm Rz |
WSR: | polished<1µm Rz |
TYPE (Product Code) | D Diameter | Z Length | C Length | ℓ Length | J Diameter | M Thread | F Length | (K) Length | (L) Length | W Diameter | P Length | ||||||
Base code | Coating | Shape code | |||||||||||||||
| Tip Type | Tip Shape | Contact surface shape | Diameter | Tolerance | ||||||||||||
ALRN | P (Plain) | A | Bullet Nose(≤ D=16) | Round | C | 5.00-16.00 | 3.0-30.0 | 27 | 16 | 8 | f8 | M8 x 1.25 | 5 | K=1.5xD+Z | L=K+32 | 19 | 17 |
B | Diamond | B | / | ||||||||||||||
E | Cone | Round | C | K=0.67xD+Z | 17 | ||||||||||||
F | Diamond | B | / | ||||||||||||||
G | Round | C | 16.05-42.00 | 31 | 20 | 10 | M10 x 1.5 | 8 | L=K+39 | 49 | 46 | ||||||
H | Diamond | A | / | ||||||||||||||
C | Bullet Nose (>D=16) | Round | C | K=1.5xD+Z | 46 | ||||||||||||
D | Diamond | A | / |
TYPE (Product Code) | D Diameter | Z Length | J Diameter | F Length | (K) Length | (L) Length | W Diameter | P Length | ||||||
Base code | Coating | Shape code | ||||||||||||
| Tip Type | Tip Shape | Diameter | Tolerance | Length | Tolerance | ||||||||
ALRN | P (Plain) | L | Bullet Nose | Round | 5.00-42.00 | 3.0-46.0 | 16 | g6 | 6 | K=1.5xD+Z | L=K+22 | 25 | 11 | d9 |
N | Diamond | |||||||||||||
K | Cone | Round | K=0.67xD+Z | |||||||||||
J | Diamond |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
ALRNPA-D[5-16/0.05]-Z[3-30/1] |
ALRNPB-D[5-16/0.05]-Z[3-30/1] |
ALRNPC-D[16.05-42/0.05]-Z[3-30/1] |
ALRNPD-D[16.05-42/0.05]-Z[3-30/1] |
ALRNPE-D[5-16/0.05]-Z[3-30/1] |
ALRNPF-D[5-16/0.05]-Z[3-30/1] |
ALRNPG-D[16.05-42/0.05]-Z[3-30/1] |
ALRNPH-D[16.05-42/0.05]-Z[3-30/1] |
ALRNPJ-D[5-42/0.05]-Z[3-46/1] |
ALRNPK-D[5-42/0.05]-Z[3-46/1] |
ALRNPL-D[5-42/0.05]-Z[3-46/1] |
ALRNPN-D[5-42/0.05]-Z[3-46/1] |
ALRNRA-D[5-16/0.05]-Z[3-30/1] |
ALRNRB-D[5-16/0.05]-Z[3-30/1] |
ALRNRC-D[16.05-42/0.05]-Z[3-30/1] |
ALRNRD-D[16.05-42/0.05]-Z[3-30/1] |
ALRNRE-D[5-16/0.05]-Z[3-30/1] |
ALRNRF-D[5-16/0.05]-Z[3-30/1] |
ALRNRG-D[16.05-42/0.05]-Z[3-30/1] |
ALRNRH-D[16.05-42/0.05]-Z[3-30/1] |
ALRNRJ-D[5-42/0.05]-Z[3-46/1] |
ALRNRK-D[5-42/0.05]-Z[3-46/1] |
ALRNRL-D[5-42/0.05]-Z[3-46/1] |
ALRNRN-D[5-42/0.05]-Z[3-46/1] |
ALRNWA-D[5-16/0.05]-Z[3-30/1] |
ALRNWB-D[5-16/0.05]-Z[3-30/1] |
ALRNWC-D[16.05-42/0.05]-Z[3-30/1] |
ALRNWD-D[16.05-42/0.05]-Z[3-30/1] |
ALRNWE-D[5-16/0.05]-Z[3-30/1] |
ALRNWF-D[5-16/0.05]-Z[3-30/1] |
ALRNWG-D[16.05-42/0.05]-Z[3-30/1] |
ALRNWH-D[16.05-42/0.05]-Z[3-30/1] |
ALRNWJ-D[5-42/0.05]-Z[3-46/1] |
ALRNWK-D[5-42/0.05]-Z[3-46/1] |
ALRNWL-D[5-42/0.05]-Z[3-46/1] |
ALRNWN-D[5-42/0.05]-Z[3-46/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inlet Side Tip Shape | Inlet Side Tip Type | Mounting Side Shape | Material | Mounting Side Dia. D (Ø) | Heat Treatment | Coating | D (Position Diameter) (mm) | Z (Position Length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 10 Days | Round | Bullet Nose | Threads | [Steel] EN 1.7242 Equiv. | 8 | Carburized | Plain | 5 ~ 16 | 3 ~ 30 | ||
- | 1 | 10 Days | Diamond | Bullet Nose | Threads | [Steel] EN 1.7242 Equiv. | 8 | Carburized | Plain | 5 ~ 16 | 3 ~ 30 | ||
- | 1 | 10 Days | Round | Bullet Nose | Threads | [Steel] EN 1.7242 Equiv. | 10 | Carburized | Plain | 16.05 ~ 42 | 3 ~ 30 | ||
- | 1 | 10 Days | Diamond | Bullet Nose | Threads | [Steel] EN 1.7242 Equiv. | 10 | Carburized | Plain | 16.05 ~ 42 | 3 ~ 30 | ||
- | 1 | 10 Days | Round | Tip R (Shape B) | Threads | [Steel] EN 1.7242 Equiv. | 8 | Carburized | Plain | 5 ~ 16 | 3 ~ 30 | ||
- | 1 | 10 Days | Diamond | Tip R (Shape B) | Threads | [Steel] EN 1.7242 Equiv. | 8 | Carburized | Plain | 5 ~ 16 | 3 ~ 30 | ||
- | 1 | 10 Days | Round | Tip R (Shape B) | Threads | [Steel] EN 1.7242 Equiv. | 10 | Carburized | Plain | 16.05 ~ 42 | 3 ~ 30 | ||
- | 1 | 10 Days | Diamond | Tip R (Shape B) | Threads | [Steel] EN 1.7242 Equiv. | 10 | Carburized | Plain | 16.05 ~ 42 | 3 ~ 30 | ||
- | 1 | 10 Days | Diamond | Tip R (Shape B) | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | 16 | Carburized | Plain | 5 ~ 42 | 3 ~ 46 | ||
- | 1 | 10 Days | Round | Tip R (Shape B) | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | 16 | Carburized | Plain | 5 ~ 42 | 3 ~ 46 | ||
- | 1 | 10 Days | Round | Bullet Nose | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | 16 | Carburized | Plain | 5 ~ 42 | 3 ~ 46 | ||
- | 1 | 10 Days | Diamond | Bullet Nose | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | 16 | Carburized | Plain | 5 ~ 42 | 3 ~ 46 | ||
- | 1 | 26 Days | Round | Bullet Nose | Threads | [Steel] EN 1.7242 Equiv. | 8 | Carburized | DLC rainbow | 5 ~ 16 | 3 ~ 30 | ||
- | 1 | 26 Days | Diamond | Bullet Nose | Threads | [Steel] EN 1.7242 Equiv. | 8 | Carburized | DLC rainbow | 5 ~ 16 | 3 ~ 30 | ||
- | 1 | 26 Days | Round | Bullet Nose | Threads | [Steel] EN 1.7242 Equiv. | 10 | Carburized | DLC rainbow | 16.05 ~ 42 | 3 ~ 30 | ||
- | 1 | 26 Days | Diamond | Bullet Nose | Threads | [Steel] EN 1.7242 Equiv. | 10 | Carburized | DLC rainbow | 16.05 ~ 42 | 3 ~ 30 | ||
- | 1 | 26 Days | Round | Tip R (Shape B) | Threads | [Steel] EN 1.7242 Equiv. | 8 | Carburized | DLC rainbow | 5 ~ 16 | 3 ~ 30 | ||
- | 1 | 26 Days | Diamond | Tip R (Shape B) | Threads | [Steel] EN 1.7242 Equiv. | 8 | Carburized | DLC rainbow | 5 ~ 16 | 3 ~ 30 | ||
- | 1 | 26 Days | Round | Tip R (Shape B) | Threads | [Steel] EN 1.7242 Equiv. | 10 | Carburized | DLC rainbow | 16.05 ~ 42 | 3 ~ 30 | ||
- | 1 | 26 Days | Diamond | Tip R (Shape B) | Threads | [Steel] EN 1.7242 Equiv. | 10 | Carburized | DLC rainbow | 16.05 ~ 42 | 3 ~ 30 | ||
- | 1 | 26 Days | Diamond | Tip R (Shape B) | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | 16 | Carburized | DLC rainbow | 5 ~ 42 | 3 ~ 46 | ||
- | 1 | 26 Days | Round | Tip R (Shape B) | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | 16 | Carburized | DLC rainbow | 5 ~ 42 | 3 ~ 46 | ||
- | 1 | 26 Days | Round | Bullet Nose | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | 16 | Carburized | DLC rainbow | 5 ~ 42 | 3 ~ 46 | ||
- | 1 | 26 Days | Diamond | Bullet Nose | Circumference Groove (Set Screw) | [Steel] EN 1.7242 Equiv. | 16 | Carburized | DLC rainbow | 5 ~ 42 | 3 ~ 46 | ||
- | 1 | 16 Days | Round | Bullet Nose | Threads | [Steel] EN 1.2379 Equiv. | 8 | Directly Quenched | WSR | 5 ~ 16 | 3 ~ 30 | ||
- | 1 | 16 Days | Diamond | Bullet Nose | Threads | [Steel] EN 1.2379 Equiv. | 8 | Directly Quenched | WSR | 5 ~ 16 | 3 ~ 30 | ||
- | 1 | 16 Days | Round | Bullet Nose | Threads | [Steel] EN 1.2379 Equiv. | 10 | Directly Quenched | WSR | 16.05 ~ 42 | 3 ~ 30 | ||
- | 1 | 16 Days | Diamond | Bullet Nose | Threads | [Steel] EN 1.2379 Equiv. | 10 | Directly Quenched | WSR | 16.05 ~ 42 | 3 ~ 30 | ||
- | 1 | 16 Days | Round | Tip R (Shape B) | Threads | [Steel] EN 1.2379 Equiv. | 8 | Directly Quenched | WSR | 5 ~ 16 | 3 ~ 30 | ||
- | 1 | 16 Days | Diamond | Tip R (Shape B) | Threads | [Steel] EN 1.2379 Equiv. | 8 | Directly Quenched | WSR | 5 ~ 16 | 3 ~ 30 | ||
- | 1 | 16 Days | Round | Tip R (Shape B) | Threads | [Steel] EN 1.2379 Equiv. | 10 | Directly Quenched | WSR | 16.05 ~ 42 | 3 ~ 30 | ||
- | 1 | 16 Days | Diamond | Tip R (Shape B) | Threads | [Steel] EN 1.2379 Equiv. | 10 | Directly Quenched | WSR | 16.05 ~ 42 | 3 ~ 30 | ||
- | 1 | 16 Days | Diamond | Tip R (Shape B) | Circumference Groove (Set Screw) | [Steel] EN 1.2379 Equiv. | 16 | Directly Quenched | WSR | 5 ~ 42 | 3 ~ 46 | ||
- | 1 | 16 Days | Round | Tip R (Shape B) | Circumference Groove (Set Screw) | [Steel] EN 1.2379 Equiv. | 16 | Directly Quenched | WSR | 5 ~ 42 | 3 ~ 46 | ||
- | 1 | 16 Days | Round | Bullet Nose | Circumference Groove (Set Screw) | [Steel] EN 1.2379 Equiv. | 16 | Directly Quenched | WSR | 5 ~ 42 | 3 ~ 46 | ||
- | 1 | 16 Days | Diamond | Bullet Nose | Circumference Groove (Set Screw) | [Steel] EN 1.2379 Equiv. | 16 | Directly Quenched | WSR | 5 ~ 42 | 3 ~ 46 |
Loading...
Configure
Basic Attributes
Inlet Side Tip Shape
Inlet Side Tip Type
Mounting Side Shape
Material
Mounting Side Dia. D(Ø)
Heat Treatment
Coating
D (Position Diameter)(mm)
Z (Position Length)(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes