Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Output (W) | Motor | Reduction Ratio | A | |
Specification | Manufacturer | |||
6W | Induction Motor | Panasonic | 5~ 25 | 101.0 |
30~180 | 108.0 | |||
Oriental | 5~ 25 | 105.0 | ||
30~180 | 115.0 | |||
Variable Speed Motor | Oriental | 5~ 25 | 115.0 | |
30~180 | 125.0 | |||
25W | Induction Motor | Panasonic | 5~180 | 115.0 |
Oriental | 5~ 18 | 117.0 | ||
25~180 | 127.5 | |||
Variable Speed Motor | Oriental | 5~ 18 | 127.0 | |
25~180 | 137.5 |
Frame | Motor Cover | Motor Cover | Pulley Holder | |
Material | Aluminum | Aluminum | EN 1.0330 Equiv. | Aluminum |
Surface Treatment | Clear Anodize | Paint | Paint | Paint |
Part Number | - | B | - | L | - | Motor | - | Belt Specification | - | Motor Manufacturer Selection | ||||||
Output | - | Voltage | - | Specification | - | Gearhead Reduction Ratio | ||||||||||
CVGNE | - | 90 | - | 1440 | - | 25 | - | TA230 | - | IM | - | 50 | - | H | - | B |
Body Price | + | Motor, Belt Spec. Price | = | Unit Price |
Part Number | B 1mm Increment | L 5mm Increment | Motor | Belt Specification | Motor Manufacturer Selection The prices vary by manufacturer. | |||||||
Output (W) | Voltage (V) | Specification | Gearhead Reduction Ratio | |||||||||
CVGNE | 30~300 | 355~2000 | 6 25 | TA230 (Single-phase) | IM (Induction Motor) SCM (Variable Speed Motor) | 5 18 60 150 | 7.5 25 75 180 | 9 30 90 | 12.5 36 100 | 15 50 120 | H (General Purpose, Green) W (General Purpose, White) G (For Sliding, Green) S (For Sliding, White) D (For Electronic Parts Transfer) F (For Food Transfer) N (Non-adhesive) J (No Belt) *For belts other than the above, select from Belt Specification below. | A (Panasonic Motor) B (Oriental Motor) When motor specification is SCM (Variable Speed Motor),A (Panasonic Motor) is not applicable. |
5~9 not applicable for 6W Motor | ||||||||||||
6 25 | NV (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) |
Belt Specification | Standard Belt (Body Price Only) | Optional Belt 1 | Optional Belt 2 | No Belt |
General Purpose | H (Green), W (White), HG (Green) | - | HY (Yellow Green), HBN (Sky Blue) | J (No Belt) |
For Sliding | G (Green), S (White), | - | - | |
For Inclined Transfer | LG (Green), LW(White), | - | - | |
Grip Type | - | GG (Green), GW (White) | GSN (Green) | |
Oil Resistant | OH (Green), OG (Green) | OW (White) | ON (White) | |
Non-adhesive | N (White), NS (White) | NB (Sky Blue), NBG (Lime Green), HH (Green), HW (White) | NWN (White), NSN (Sky Blue), NGN (Lime Green), HBG (Green), HBW (White), BW (White) | |
For Food Transfer | F (White) | KW (White), KSB (Sky Blue), PHB (Sky Blue) | PHN (Sky Blue), PWN (Sky Blue), KWN (White) | |
For Electronic Parts Transfer | D (Black), DS (Black) | - | DG (Black) |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CVGNE-[30-300/1]-[355-2000/5]-[6,25]-NV-[IM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[BW,D,DG,DS,F,G,GG,GSN,GW,H,HBG,HBN,HBW,HG,HH,HW,HY,J,KSB,KW,KWN,LG,LW,N,NB,NBG,NGN,NS,NSN,NWN,OG,OH,ON,OW,PHB,PHN,PWN,S,W]-[B,R] |
CVGNE-[30-300/1]-[355-2000/5]-[6,25]-TA230-[IM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[BW,D,DG,DS,F,G,GG,GSN,GW,H,HBG,HBN,HBW,HG,HH,HW,HY,J,KSB,KW,KWN,LG,LW,N,NB,NBG,NGN,NS,NSN,NWN,OG,OH,ON,OW,PHB,PHN,PWN,S,W]-[B,R] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | [B] Belt Width (mm) | [L] Conveyor Length (mm) | Motor Output (W) | [TA] Motor Voltage (Single Phase) * International (V) | Motor Voltage (No Motor) | Motor Type | Gearhead Reduction Ratio | Belt Specification (Standard Belts) | Belt Specification (Optional Belts 1) | Belt Specification (Optional Belts 2) | Belt Specifications | Motor Manufacturer Selection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 16 Days | 30 ~ 300 | 355 ~ 2000 | 6 ~ 25 | - | [NV] No Motor | [IM] Induction Motor / [NM] No Motor / [SCM] Variable Speed Motor | 5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads | [DS] For Electronic Parts Transfer - Black / [D] For Electronic Parts Transfer - Black / [F] For Food Transfer - White / [G] For Sliding - Green / [HG] General Purpose - Green / [H] For General Use - Green / [LG] For Inclined Transfer - Green / [LW] For Inclined Transfer - White / [NS] Non-adhesive - White / [N] Non-adhesive - White / [OG] Oil Resistant - Green / [OH] Oil Resistant - Green / [S] For Sliding - White / [W] General Purpose - White | [GG] Grip Type - Green / [GW] Grip Type - White / [HH] Non-adhesive - Green / [HW] Non-adhesive - White / [KSB] For Food Transfer - Sky Blue / [KW] For Food Transfer - White / [NBG] Non-adhesive - Lime Green / [NB] Non-adhesive - Sky Blue / [OW] Oil Resistant - White / [PHB] For Food Transfer - Sky Blue | BW / DG / GSN / HBG / HBN / HBW / HY / KWN / NGN / NSN / NWN / ON / PHN / PWN | [J] No Belt | [B] Oriental Motor / [R] No Motor Gear Head | ||
- | 1 | 16 Days | 30 ~ 300 | 355 ~ 2000 | 6 ~ 25 | 230 | - | [IM] Induction Motor / [NM] No Motor / [SCM] Variable Speed Motor | 5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads | [DS] For Electronic Parts Transfer - Black / [D] For Electronic Parts Transfer - Black / [F] For Food Transfer - White / [G] For Sliding - Green / [HG] General Purpose - Green / [H] For General Use - Green / [LG] For Inclined Transfer - Green / [LW] For Inclined Transfer - White / [NS] Non-adhesive - White / [N] Non-adhesive - White / [OG] Oil Resistant - Green / [OH] Oil Resistant - Green / [S] For Sliding - White / [W] General Purpose - White | [GG] Grip Type - Green / [GW] Grip Type - White / [HH] Non-adhesive - Green / [HW] Non-adhesive - White / [KSB] For Food Transfer - Sky Blue / [KW] For Food Transfer - White / [NBG] Non-adhesive - Lime Green / [NB] Non-adhesive - Sky Blue / [OW] Oil Resistant - White / [PHB] For Food Transfer - Sky Blue | BW / DG / GSN / HBG / HBN / HBW / HY / KWN / NGN / NSN / NWN / ON / PHN / PWN | [J] No Belt | [B] Oriental Motor / [R] No Motor Gear Head |
Loading...
Part Number | B | Body Price 1 ~ 2 pc(s). | ||||||||||||||||
L355~ 400 | L405~ 500 | L505~ 600 | L605~ 700 | L705~ 800 | L805~ 900 | L905~ 1000 | L1005~ 1100 | L1105~ 1200 | L1205~ 1300 | L1305~ 1400 | L1405~ 1500 | L1505~ 1600 | L1605~ 1700 | L1705~ 1800 | L1805~ 1900 | L1905~ 2000 | ||
CVGNE | 30~50 | |||||||||||||||||
60~100 | ||||||||||||||||||
110~150 | - | - | ||||||||||||||||
160~200 | - | - | - | |||||||||||||||
210~250 | - | - | - | - | - | |||||||||||||
260~300 | - | - | - | - | - | - |
Driving Type | Center Drive | Max. Mass of Conveyed Material(kg) | 15 | Belt Type | Flat Belt |
---|---|---|---|---|---|
With Meandering Prevention Crosspiece | Pulleys crowned for meandering prevention | Max. Conveyance Speed(m/min) | 56.5 | Tail Roller Dia. D (Tail Transfer Part R)(mm) | 30 |
Drive Roller Dia.(mm) | 50 | Reverse Switch Option | Not Provided |
Configure
Basic Attributes
[B] Belt Width(mm)
[L] Conveyor Length (mm)
Motor Output(W)
[TA] Motor Voltage (Single Phase) * International(V)
Motor Voltage (No Motor)
Motor Type
Gearhead Reduction Ratio
Belt Specification (Standard Belts)
Belt Specification (Optional Belts 1)
Belt Specification (Optional Belts 2)
Belt Specifications
Motor Manufacturer Selection
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
! Be sure to select a motor manufacturer.
! When selecting Alteration for Stands, [NA] or [WA], be sure to specify any values for Stand Height [H] and Stand Width [P], [PN].