Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Output (W) | Motor | Reduction Ratio | A | |
Specification | Manufacturer | |||
6W | Induction Motor | Panasonic | 12.5~25 | 101.0 |
30~180 | 108.0 | |||
Oriental | 12.5~25 | 105.0 | ||
30~180 | 115.0 | |||
Variable Speed Motor | Oriental | 12.5~25 | 115.0 | |
30~180 | 125.0 |
Frame | Motor Cover | Motor Cover | Pulley Holder | |
Material | Aluminum | Steel | EN 1.0330 Equiv. | EN 1.0330 Equiv. |
Surface Treatment | Clear Anodize | Paint | Paint | Paint |
Part Number | - | B | - | L | - | Motor | - | Belt Specification | - | Motor Manufacturer Selection | ||||||
Output | - | Voltage | - | Specification | - | Gearhead Reduction Ratio | ||||||||||
CVSTCE | - | 10 | - | 1000 | - | 6 | - | TA230 | - | IM | - | 25 | - | H | - | B |
Body Price | + | Price with Motor | + | Belt Spec. Price | = | Unit Price |
Part Number | B Selection | L 5mm Increment | Motor | Belt Specification | Motor Manufacturer Selection The prices vary by manufacturer. | |||||||
Output (W) | Voltage (V) | Specification | Gearhead Reduction Ratio | |||||||||
CVSTCE | 10 20 | 245~2000 | 6 | TA230 (Single-phase) | IM (Induction Motor) SCM (Variable Speed Motor) | 12.5 36 100 | 15 50 120 | 18 60 150 | 25 75 180 | 30 90 | H (General Purpose, Translucent) S (For Sliding, Green) J (No Belt) | A (Panasonic Motor) B (Oriental Motor) When motor specification is SCM (Variable Speed Motor),A (Panasonic Motor) is not applicable. |
NV (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CVSTCE-[10,20]-[245-2000/5]-6-NV-[IM,NM,SCM]-[12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[H,J,S]-[B,R] |
CVSTCE-[10,20]-[245-2000/5]-6-TA230-[IM,NM,SCM]-[12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[H,J,S]-[B,R] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | [B] Belt Width (mm) | [L] Conveyor Length (mm) | Motor Output (W) | [TA] Motor Voltage (Single Phase) * International (V) | Motor Voltage (No Motor) | Motor Type | Gearhead Reduction Ratio | Belt Specifications | Motor Manufacturer Selection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 12 Days | 10 ~ 20 | 245 ~ 2000 | 6 | - | [NV] No Motor | [IM] Induction Motor / [NM] No Motor / [SCM] Variable Speed Motor | 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads | [H] General Purpose - Translucent / [J] No Belt / [S] For Sliding - Green | [B] Oriental Motor / [R] No Motor Gear Head | ||
- | 1 | 12 Days | 10 ~ 20 | 245 ~ 2000 | 6 | 230 | - | [IM] Induction Motor / [NM] No Motor / [SCM] Variable Speed Motor | 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads | [H] General Purpose - Translucent / [J] No Belt / [S] For Sliding - Green | [B] Oriental Motor / [R] No Motor Gear Head |
Loading...
Part Number | B | Body Price 1 ~ 2 pc(s). | |||||||||||||||||
L245~ 300 | L305~ 400 | L405~ 500 | L505~ 600 | L605~ 700 | L705~ 800 | L805~ 900 | L905~ 1000 | L1005~ 1100 | L1105~ 1200 | L1205~ 1300 | L1305~ 1400 | L1405~ 1500 | L1505~ 1600 | L1605~ 1700 | L1705~ 1800 | L1805~ 1900 | L1905~ 2000 | ||
CVSTCE | 10 | ||||||||||||||||||
20 |
Driving Type | Head Drive | Max. Mass of Conveyed Material(kg) | 10 | With Meandering Prevention Crosspiece | Pulleys crowned for meandering prevention |
---|---|---|---|---|---|
Feature | Width Narrow Type | Max. Conveyance Speed(m/min) | 14.4 | Tail Roller Dia. D (Tail Transfer Part R)(mm) | 19 |
Drive Roller Dia.(mm) | 19 | Reverse Switch Option | Not Provided |
Configure
Basic Attributes
[B] Belt Width(mm)
[L] Conveyor Length (mm)
Motor Output(W)
[TA] Motor Voltage (Single Phase) * International(V)
Motor Voltage (No Motor)
Motor Type
Gearhead Reduction Ratio
Belt Specifications
Motor Manufacturer Selection
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
! Be sure to select a motor manufacturer.