• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Vertical Movable Arm Spring Type (Corresponds to Aluminum Extrusion)

Vertical Movable Arm Spring Type (Corresponds to Aluminum Extrusion)
  • Volume Discount

Mounts DPAM-PG series onto aluminum extrusion.

  • 2DCAD
  • VESA 75
  • Aluminum Frame

Mounts DPAM-PG series onto aluminum extrusion.
● Fixable onto FA mechanical catalog product aluminum extrusion HFS6 (30 square aluminum extrusion pitch between grooves 30 mm) / HFS8 (40 square aluminum extrusion pitch between grooves 40 mm).

· The plate is not sold as a single item.
• Appearance and specifications are subject to change without notice.
· May not be movable as shown in the figure, depending on the monitor.

 
The lending service is no longer available.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Specification Table

ModelCorresponding Aluminum ExtrusionMovableLoad Resistance
(kg)
Weight
(kg)
Swing PartArm Part
Aluminum Extrusion Series (Pitch between Grooves)Left/RightTop and BottomRotation
MAPGH30 square aluminum extrusion HFS6 (30 mm pitch)
40 square aluminum extrusion HFS8 (40 mm pitch)
360°-20° to 110°360°DPAM-PG-
3W-R check
4.53
MAPGV
The weight includes the weight of the aluminum extrusion fixing plate.
*Corresponding aluminum extrusion is a product in the HFS 6 or HFS8 series with 2 or more grooves on a single surface.
Example. MAPGV corresponds to HFS6-3060, but not to HFS6-3030.
 
Alteration CodeContentApplicable Bolts/Nuts
BoltNumber of PiecesNutNumber of Pieces
Applicable Bolt
Nut Set
HFS6Set the parts required for mounting onto the HFS6 series (pitch between grooves 30 mm)CBST6-15
Black Hex Bolt
4HNTP6-6
Retrofit Spring Nut
4
HFS8Set the parts required for mounting onto the HFS8 series (pitch between grooves 40 mm)CBST8-20
Black Hex Bolt
4HNTP8-8
Retrofit Spring Nut
4
Part Number
MAPGH
MAPGH-HFS6
MAPGH-HFS8
MAPGV
MAPGV-HFS6
MAPGV-HFS8
Part NumberStandard Unit PriceVolume DiscountShipping Days?Specifications Property

182.56 €

Available 3 Days Spring Model - Horizontal Mounted-

182.56 €

Available 3 Days Spring Model - Horizontal MountedHFS6 Series Component Set

182.56 €

Available 3 Days Spring Model - Horizontal MountedHFS8 Series Component Set

185.19 €

Available 3 Days Spring Model - Vertical Mounted-

185.19 €

Available 3 Days Spring Model - Vertical MountedHFS6 Series Component Set

185.19 €

Available 3 Days Spring Model - Vertical MountedHFS8 Series Component Set

Loading...

  1. 1

Basic information

Mountable arm (unit) Aluminum Frame Mounted Mounting method (monitor) VESA 75 Load Resistance(Kg) 4.5
Arm mobility direction Vertical Swinging / rotating Yes Color White/Black
Swing Direction 2 Directions

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support