• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Plastic Control Box Front and Back Panel Economy Type

Plastic Control Box Front and Back Panel Economy Type

Click on this image to zoom in.

Click on this image to zoom in.

  • TWBOX-G760
  • TWBOX-G760A
  • Volume Discount

A small, low priced box with front and rear panels.


A small, low priced box with front and rear panels!
● Two types available, with plastic or aluminum front and rear panels.
● The catches of the top and bottom covers are contoured
to prevent dust buildup.

・ A blue vinyl sheet is attached to the aluminum panel
when delivered.
Plastic Control Box Front and Rear Panels Economy Type: Related Image

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Specification Table

Plastic Control Box Front and Rear Panels Economy Type: Related Image
Plastic Control Box Front and Rear Panels Economy Type: Related Image
 
Plastic panel typeAluminum panel type
Model NumberModel Number
TWBOX-G760TWBOX-G760A
TWBOX-G761TWBOX-G761A
TWBOX-G762TWBOX-G762A
TWBOX-G763TWBOX-G763A
TWBOX-G764TWBOX-G764A
TWBOX-G765TWBOX-G765A
TWBOX-G766TWBOX-G766A
TWBOX-G767TWBOX-G767A
TWBOX-G768TWBOX-G768A
TWBOX-G770TWBOX-G770A
TWBOX-G771TWBOX-G771A

 

 

Basic Specifications

Plastic Control Box Front and Rear Panels Economy Type: Related Image
Plastic Control Box Front and Rear Panels Economy Type: Related Image
Plastic Control Box Front and Rear Panels Economy Type: Related Image
Part Number
TWBOX-G760
TWBOX-G760A
TWBOX-G761
TWBOX-G761A
TWBOX-G762
TWBOX-G762A
TWBOX-G763
TWBOX-G763A
TWBOX-G764
TWBOX-G764A
TWBOX-G765
TWBOX-G765A
TWBOX-G766
TWBOX-G766A
TWBOX-G767
TWBOX-G767A
TWBOX-G768
TWBOX-G768A
TWBOX-G770
TWBOX-G770A
TWBOX-G771
TWBOX-G771A
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Characteristics

7.08 €

Available 3 Days 101589536Plastic Panel Model

7.33 €

Available 3 Days 101589536Aluminum Panel Model

7.23 €

Available 3 Days 101589547Plastic Panel Model

7.55 €

Available 3 Days 101589547Aluminum Panel Model

7.54 €

Available 3 Days 101589558Plastic Panel Model

7.87 €

Available 3 Days 101589558Aluminum Panel Model

9.32 €

Available 3 Days 1018015536Plastic Panel Model

9.67 €

Available 3 Days 1018015536Aluminum Panel Model

9.51 €

Available 3 Days 1018015544Plastic Panel Model

9.72 €

Available 3 Days 1018015544Aluminum Panel Model

9.66 €

Available 3 Days 1018015552Plastic Panel Model

10.33 €

Available 3 Days 1018015552Aluminum Panel Model

9.62 €

Available 3 Days 1019013840Plastic Panel Model

10.12 €

Available 3 Days 1019013840Aluminum Panel Model

10.20 €

Available 3 Days 1019013860Plastic Panel Model

10.75 €

Available 3 Days 1019013860Aluminum Panel Model

10.95 €

Available 3 Days 1019013880Plastic Panel Model

11.82 €

Available 3 Days 1019013880Aluminum Panel Model

15.14 €

Available 3 Days 1028020060Plastic Panel Model

15.98 €

Available 3 Days 1028020060Aluminum Panel Model

16.55 €

Available 3 Days 1028020080Plastic Panel Model

17.44 €

Available 3 Days 1028020080Aluminum Panel Model

Loading...

  1. 1

Outline Drawing

Plastic Control Box Front and Rear Panels Economy Type: Related Image

Basic information

Material Resin Intermediate plate Without Board Installation Indoor
Locked Models Screw-Fastened Model Body Board Thickness(mm) 2 Color Light Gray

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support