• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

RTE Series

RTE Series

Click on this image to zoom in.

Click on this image to zoom in.

  • RTE Series
  • RTE Series
  • RTE Series

Ideal for relay applications. 2-Point Screw Type

  • Space-saving
  • Steel
  • Free Size
  • Powder-Coated

Ideal for relay applications. 2-Piece Screw-Fastening Type
● Configurable size enables it to fit a predetermined space perfectly.

· There is no grid sticker on the intermediate plate
 
 

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RTE-[80-300/10]-[80-300/10]-[70-150/10]-[B,​E,​G,​K,​S]

Specification Table

RTE Series: Related Images
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
RTE Series: Related Images
RTE Series: Related Images
RTE Series: Related Images
RTE Series: Related Images
RTE Series: Related Images
DW
H
¥ Normal Unit Price
80 to 120130 to 170180 to 220230 to 270280 to 300
7080 to 120     
130 to 170     
180 to 220     
230 to 270     
280 to 300     
8080 to 120     
130 to 170     
180 to 220     
230 to 270     
280 to 300     
9080 to 120     
130 to 170     
180 to 220     
230 to 270     
280 to 300     
10080 to 120     
130 to 170     
180 to 220     
230 to 270     
280 to 300     
11080 to 120     
130 to 170     
180 to 220     
230 to 270     
280 to 300     
12080 to 120     
130 to 170     
180 to 220     
230 to 270     
280 to 300     
13080 to 120    
130 to 170    
180 to 220    
230 to 270    
280 to 300    
14080 to 120    
130 to 170    
180 to 220    
230 to 270    
280 to 300    
15080 to 120    
130 to 170    
180 to 220    
230 to 270    
280 to 300    
RTE Series: Related Images

Lead Time

RTE Series: Related Images


Basic Specifications

RTE Series: Related Images
RTE Series: Related Images
RTE Series: Related Images
RTE Series: Related Images
RTE Series: Related Images
RTE Series: Related Images
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays. 

 

RTE Series: Related Images

 

R Series 2-Point Screw Fastening Relay Type

 

● Ideal as a relay box. 3 directions (W, H, D) can be specified in 10 mm increments.

● DDimensionSupports up to 150 mm to enable tall equipment to fit inside.

● No matter how many holes are drilled,drilling is free.

 

*Sale starts July 1.

*These products support the drilling service starting September 2011.
Quotation services are offered only for Web design services.

 

RTE Series: Related Images

 

[Order Example]

RTE Series: Related Images

[Price List]

RTE Series

RTE Series: Related Images

 

 

 

 

RTE Series: Related Images
[Disclaimer on Lead Time]
The working days for this product do not include weekends or public holidays.
Non-stock item
The specification unit for RTE Series size is 10 mm increments for W, H, and D.
Same discount when drilled.
RTE Series: Related Images

 RTE Series: Related Images

 

RTE Series: Related Images

 

RTE Series: Related Images

・ When undercoated, the seal is shipped in the same package.
・ Undercoating (iron phosphate film) is not rustproof.
Rust may occur in a short period depending on the environment in which this product is stored; therefore, apply a top coat quickly.

 

[Outline Drawing]

RTE Series: Related Images

RTE Series: Related ImagesRTE Series: Related Images RTE Series: Related ImagesRTE Series: Related Images

[Door Removed State] 
 RTE Series: Related Images
RTE Series: Related Images
RTE Series: Related Images
 
Part Number
RTE-[80-300/10]-[80-300/10]-[70-150/10]-[B,​E,​G,​K,​S]
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHS#2 #3 #4 B E G K S

-

6 Days 1080 ~ 30080 ~ 30070 ~ 150BEGKS

Loading...

  1. 1

Basic information

Material Iron Intermediate plate High Corrosion Resistant Hot-Dip Steel Sheet Installation Indoor
Locked Models 2-Point Screw-Fastened Model Draining N/A Body Board Thickness(mm) 1.2
Characteristics Depth up to 150 is supported.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support