Zipper Tubing (Tool-Free)

Zipper Tubing (Tool-Free)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Zipper tubing fixes securely without using a tool


● Zipper tubing fixes and seals securely without using a tool
● Optimal for tightly sealed wire protection
● Effective for clean room use
Due to manufacturing-related circumstances, the plastic cap used to fix the paper tube to the flange in reel packaged products has been temporarily changed to metal.
.
Switched in stages from September 1, 2017. Currently, the time frame for returning to the plastic cap is unknown, but will be updated here when further information is available.
.
Specifications of the product itself have not been altered.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Specification Table

· Wound products may have seams in the middle due to manufacturing methods.
· Depending on the quantity ordered, a case-by-case quotation for delivery time may be required.
· Appearance and specifications are subject to change without notice.
■ Specification Table
(mm)
ModelProduct Width
(±5)
Weight
(g/m)
TypeInternal Diameter φ (mm)
SZTZL2077111
30105121
40137134
50167145
 

Overview of Specifications

Specifications
Material
(Sheet Part / Rail Part)
Vinyl Chloride
ThicknessSheet Part0.2 mm
Rail Part0.8 mm
Zipper Part Height3.5 mm
Operating Temperature Range-25 to 65°C
Color (Sheet Outer)Black
Part Number
SZTZL20-5
SZTZL20-10
SZTZL20-25
SZTZL30-5
SZTZL30-10
SZTZL30-25
SZTZL40-5
SZTZL40-10
SZTZL40-25
SZTZL50-5
SZTZL50-10
SZTZL50-25
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSInternal Diameter
(mm)
Overall Length
(m)

26.44 €

Available 3 Days 10205

41.35 €

Available 3 Days 102010

92.50 €

Available 7 Days 102025

30.44 €

Available 3 Days 10305

47.22 €

Available 3 Days 103010

106.65 €

Available 7 Days 103025

27.55 €

Available 3 Days 10405

49.17 €

Available 7 Days 104010

112.86 €

Available 7 Days 104025

30.75 €

Available 3 Days 10505

53.04 €

Available 3 Days 105010

121.16 €

Available 3 Days 105025

Loading...

  1. 1

Basic information

Fixing Method Zipper Shield compatible N/A Application/special functions Others
Color Black Tool used N/A Material PVC
Operating Temperature Range(°C) -25 ~ 65 Color Black Thickness(mm) Sheet portion: 0.2 / Rail Portion: 0.8

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support