R Series Stainless Steel Latch Lock without IP RSUSB Series

R Series Stainless Steel Latch Lock without IP RSUSB Series

Click on this image to zoom in.

Click on this image to zoom in.

Snap-lock type made of stainless steel

  • Stainless Steel
  • Free Size
  • Hole Machining
  • Web Box

Stainless Steel Snap Lock Type with Focus on Low Price
● Surface treatment is hairline only
● Outer hinge specifications for larger intermediate plate size

 
Welding Marks
· Weld marks as seen in the photographs are generated on the back side of the surface where welding was performed, such as on the intermediate plate mounting bracket and the grounding terminal.
· Chemical treatment of weld marks is performed prior to product shipment, but some marks may remain.
R Series Stainless Steel Snap Lock Without IP RSUSB Series: Related Image
R Series Stainless Steel Snap Lock Without IP RSUSB Series: Related Image

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RSUSB-H-[100-400/1]-[100-400/1]-[60-350/5]

Specification Table

R Series Stainless Steel Snap Lock Without IP RSUSB Series: Related Image
Disclaimer on Lead Time
The working days for this product do not include weekends or public holidays.
Check our WOS (Web Order System) for shipping date details.
 
DW
H
¥ Normal Unit Price
100 to 199200 to 299300 to 400
60 to 95100 to 199
200 to 299
300 to 400
100 to 155100 to 199
200 to 299
300 to 400
160 to 195100 to 199
200 to 299
300 to 400
200 to 245100 to 199
200 to 299
300 to 400
250 to 295100 to 199
200 to 299
300 to 400
300 to 350100 to 199
200 to 299
300 to 400

Basic Specifications

R Series Stainless Steel Snap Lock Without IP RSUSB Series: Related Image
R Series Stainless Steel Snap Lock Without IP RSUSB Series: Related Image
R Series Stainless Steel Snap Lock Without IP RSUSB Series: Related Image
R Series Stainless Steel Snap Lock Without IP RSUSB Series: Related Image
Part Number
RSUSB-H-[100-400/1]-[100-400/1]-[60-350/5]
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHS#3 #4 #5

-

6 Days 10100 ~ 400100 ~ 40060 ~ 350

Loading...

  1. 1

Basic information

Material Stainless Steel Protection function (environmentally resistant) N/A Intermediate plate High Corrosion Resistant Hot-Dip Steel Sheet
Installation Indoor Locked Models Snap Key Draining Yes
Body Board Thickness(mm) 1.5 Characteristics Surface Coating: Brushed

Additional Products in this Category

Tech Support