JL04V Waterproof Cable Clamp

JL04V Waterproof Cable Clamp

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Waterproof cable clamp that can be used with JL04V series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JL04-18CK-13-R
JL04-1012CK-05-R
JL04-2022CK-14-R
JL04-2428CK-17-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCompatible Shell Size Compatible Cable Outer Diameter
(mm)

10.79 €

1 Available 5 Days 101811 ~ 14.1

11.57 €

1 Available 5 Days 1010SL4 ~ 6

11.53 €

1 Available 5 Days 1020 / 2212.9 ~ 16

11.13 €

1 5 Days 1024 / 2815 ~ 18

Loading...

  1. 1

Basic information

Type Other Color Black Type Interference Color

Tech Support