• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Two/Four-Surface Display Stand (Desktop / Plane Surface Fixing / Plane Surface Stationary)

Two/Four-Surface Display Stand (Desktop / Plane Surface Fixing / Plane Surface Stationary)

Click on this image to zoom in.

Click on this image to zoom in.

  • Two/Four-Surface Display Stand (Desktop / Plane Surface Fixing / Plane Surface Stationary)
  • Two/Four-Surface Display Stand (Desktop / Plane Surface Fixing / Plane Surface Stationary)
  • Two/Four-Surface Display Stand (Desktop / Plane Surface Fixing / Plane Surface Stationary)
  • Two/Four-Surface Display Stand (Desktop / Plane Surface Fixing / Plane Surface Stationary)
  • Two/Four-Surface Display Stand (Desktop / Plane Surface Fixing / Plane Surface Stationary)
  • Two/Four-Surface Display Stand (Desktop / Plane Surface Fixing / Plane Surface Stationary)
  • Two/Four-Surface Display Stand (Desktop / Plane Surface Fixing / Plane Surface Stationary)
  • Two/Four-Surface Display Stand (Desktop / Plane Surface Fixing / Plane Surface Stationary)
  • Two/Four-Surface Display Stand (Desktop / Plane Surface Fixing / Plane Surface Stationary)
  • Volume Discount

A multi-surface stand that fixes multiple display units. Load resistance up to 15.5 kg

  • 2DCAD
  • Lent Out Free of Charge
  • VESA 100
  • VESA 75
  • Flat Surface
  • Tabletop Clamp
  • Stand-alone

A multi-surface stand that fixes multiple display units.
● Designed for safety, it comes with a fall prevention safety stopper.
● In addition to the standard stationary type, plane surface fixing and desktop clamping for peace of mind with regard to earthquakes and falls are also selectable.

• Appearance and specifications are subject to change without notice.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Specification Table

ModelMonitor
Mounting Method
Mounting MethodMovableWeight
DPAM-2AYVertical Dual Surface TypeStationaryDrawing
Reference
8.5 kg
DPAM-2AY-PFlat Fixed
DPAM-2AY-CDesk clamp9.5 kg
DPAM-2AXYHorizontal Dual Surface TypeStationary10 kg
DPAM-2AXY-PFlat Fixed
DPAM-2AXY-CDesk clamp11 kg
DPAM-4AXYHorizontal Four Surface TypeStationary14.5 kg
DPAM-4AXY-PFlat Fixed
DPAM-4AXY-CDesk clamp15.5 kg
Part Number
DPAM-2AXY
DPAM-2AXY-C
DPAM-2AXY-P
DPAM-2AY
DPAM-2AY-C
DPAM-2AY-P
DPAM-4AXY
DPAM-4AXY-C
DPAM-4AXY-P
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mountable arm (unit) Load Resistance
(Kg)
Arm mobility direction Specifications

612.63 €

Available 10 Days Stationary10Parallel VerticalHorizontal Two-Sided

676.15 €

Available 10 Days [Fix desk clamp] Tabletop Clamp11Parallel VerticalHorizontal Two-Sided

630.11 €

Available 10 Days Plane Fixed10Parallel VerticalHorizontal Two-Sided

596.86 €

Available 10 Days Stationary8.5VerticalVertical Two-Sided

660.38 €

Available 10 Days [Fix desk clamp] Tabletop Clamp9.5VerticalVertical Two-Sided

614.34 €

Available 13 Days Plane Fixed8.5VerticalVertical Two-Sided

883.08 €

Available 10 Days Stationary14.5Parallel VerticalHorizontal Four-Sided

946.60 €

Available 10 Days [Fix desk clamp] Tabletop Clamp15.5Parallel VerticalHorizontal Four-Sided

900.56 €

Available 10 Days Plane Fixed14.5Parallel VerticalHorizontal Four-Sided

Loading...

  1. 1

Basic information

Mounting method (monitor) VESA 75 / VESA 100 Swinging / rotating Yes Color Black
Swing Direction 2 Directions

Additional Products in this Category

Tech Support