• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Horizontal Movable Arm (Desktop / Wall / Aluminum Extrusion)

Horizontal Movable Arm (Desktop / Wall / Aluminum Extrusion)

Click on this image to zoom in.

Click on this image to zoom in.

  • DPAM-C2-HC10S
  • DPAM-C2-HC11S
  • DPAM-C2-HW10S
  • DPAM-C2-HW11S
  • Horizontal Movable Arm (Desktop / Wall / Aluminum Extrusion)
  • Horizontal Movable Arm (Desktop / Wall / Aluminum Extrusion)
  • Volume Discount

Budget-priced horizontal movable arm.

  • Lent Out Free of Charge

Budget-priced horizontal movable arm.
● Low price, good quality, and abundant models
● Corresponds to both VESA 75 and 100 mm
● Includes bubble level for easy wall mounting
● Corresponds to aluminum extrusion mounting

· Monitor holding may not be possible in some cases even if its weight is below the withstand load, since the load applies to the arm varies depending on the center of gravity of the monitor.
· The LCD monitor shown in the picture is for the product image, and is not included in the actual product.
• Appearance and specifications are subject to change without notice.
● Aluminum extrusion type only corresponds to wall.
· The plate is not sold as a single item.

*DPAM-C2-HC11S and DPAM-C2-HC10S are only available till stocks last. There are no substitute products available.

 
The lending service is no longer available.

*Manuals are available from [CAD Download].

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Specification Table

■ Specification and price
ModelInstallation TypeCorresponding Monitor SizeMovableLoad Resistance (kg)Weight
(kg)
Left/RightSwing Part VerticalSwing Part Horizontal
DPAM-C2-HC10SDesk clamp10 to 24"180°15 to -90°±90°6.53.4
DPAM-C2-HC11S3
DPAM-C2-HW10SWall Surface3
DPAM-C2-HW11S2.65
DPAM-C2-HW10S-6

Aluminum Extrusion (HFS6)
30/60 mm square

3.35
DPAM-C2-HW11S-63
DPAM-C2-HW10S-8Aluminum extrusion (HFS8)
40/80 mm square
3.45
DPAM-C2-HW11S-83.1

*DPAM-C2-HC11S and DPAM-C2-HC10S are only available till stocks last. There are no substitute products available.

Overview of Specifications

Horizontal Movable Arm (Desktop / Wall / Aluminum Extrusion): Related Image

 

 

 
Horizontal Movable Arm (Desktop / Wall / Aluminum Extrusion): Related Image
 
Horizontal Movable Arm (Desktop / Wall / Aluminum Extrusion): Related Image
Horizontal Movable Arm (Desktop / Wall / Aluminum Extrusion): Related Image
Horizontal Movable Arm (Desktop / Wall / Aluminum Extrusion): Related Image
Horizontal Movable Arm (Desktop / Wall / Aluminum Extrusion): Related Image
 
 
 
Part Number
DPAM-C2-HW10S
DPAM-C2-HW10S-6
DPAM-C2-HW10S-8
DPAM-C2-HW11S
DPAM-C2-HW11S-6
DPAM-C2-HW11S-8
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mountable arm (unit) Mounting Supported

94.79 €

Available 3 Days Wall Fixed-

90.14 €

3 Days Aluminum Frame MountedAluminum Frame (HFS6)

92.47 €

3 Days Aluminum Frame MountedAluminum Frame (HFS8)

94.48 €

Available 3 Days Wall Fixed-

78.71 €

3 Days Aluminum Frame MountedAluminum Frame (HFS6)

81.04 €

3 Days Aluminum Frame MountedAluminum Frame (HFS8)

Loading...

  1. 1

Basic information

Mounting method (monitor) VESA 75 / VESA 100 Load Resistance(Kg) 6.5 Arm mobility direction Horizontal
Swinging / rotating Yes Color Silver Swing Direction 2 Directions

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support