Budget-priced, space-saving, and left/right movable wall surface fixing arm.
Budget-priced, space-saving, and left/right movable wall surface fixing arm.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Model | Movable | Installation Type | Corresponding Monitor Size | Load Resistance (kg) | Weight (kg) | Conforming VESA standard | |
Left/Right | Top and Bottom | ||||||
DPAM-C2-FW10S | Left/Right 180° | Vertical −5 to 15° | Wall Surface | 10 to 24" | 15 | 0.68 | 75×75 mm 100×100 mm |
DPAM-C2-FW11S | − | 0.5 | |||||
DPAM-C2-FW10S-6 | Left/Right 180° | Aluminum Frame HFS6-6060 | 1 | ||||
DPAM-C2-FW11S-6 | − | 0.85 | |||||
DPAM-C2-FW10S-8 | Left/Right 180° | Aluminum Frame HFS8-8080 | 1.13 | ||||
DPAM-C2-FW11S-8 | − | 1 |
Part Number |
---|
DPAM-C2-FW10S |
DPAM-C2-FW10S-6 |
DPAM-C2-FW10S-8 |
DPAM-C2-FW11S |
DPAM-C2-FW11S-6 |
DPAM-C2-FW11S-8 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Mountable arm (unit) | Mounting Supported | Specifications | Swing Direction |
---|---|---|---|---|---|---|---|
34.78 € | Available | 3 Days | Wall Fixed | - | 2 Directions Movable | 2 Directions | |
56.89 € | 3 Days | Aluminum Frame Mounted | Aluminum Frame (HFS6) | 2 Directions Movable | 2 Directions | ||
59.44 € | 3 Days | Aluminum Frame Mounted | Aluminum Frame (HFS8) | 2 Directions Movable | 2 Directions | ||
37.69 € | Available | 3 Days | Wall Fixed | - | 1 Direction Movable | 1 Direction | |
54.39 € | 3 Days | Aluminum Frame Mounted | Aluminum Frame (HFS6) | 1 Direction Movable | 1 Direction | ||
57.09 € | 3 Days | Aluminum Frame Mounted | Aluminum Frame (HFS8) | 1 Direction Movable | 1 Direction |
Loading...
Mounting method (monitor) | VESA 75 / VESA 100 | Load Resistance(Kg) | 15 | Arm mobility direction | Mounted / Swing |
---|---|---|---|---|---|
Swinging / rotating | Yes | Color | Silver |
ALPHATEC
Standard Price : 29.08 €
Shipping Days: 3 Days
MODERNSOLID
Standard Price : 136.68 €
Shipping Days: Same day
MODERNSOLID
Standard Price : 178.64 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.