• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Space-saving fixing/movable (wall)

Space-saving fixing/movable (wall)

Click on this image to zoom in.

Click on this image to zoom in.

Thin-type wall surface fixing arm. Easy mounting.

  • GS
  • Lent Out Free of Charge
  • VESA 100
  • VESA 75

Thin-type wall surface fixing arm.
Easy mounting.

● Easy wall mounting
● Thin type, distance to the wall is 15 mm
● VESA standard compatible (75 x 75, 100 x 100)

· Monitor holding may not be possible in some cases even if its weight is below the withstand load, since the load applies to the arm varies depending on the center of gravity of the monitor.
• Appearance and specifications are subject to change without notice.
· May not be movable as shown in the figure, depending on the monitor.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DPAM-C2-FW12S

Specification Table

Model
DPAM-C2-FW12S

Overview of Specifications

Specifications
Compatible display size10 to 24"
Load Resistance20 kg
Weight0.38 kg
Conforming VESA standard75 x 75 mm, 100 x 100 mm
Part Number
DPAM-C2-FW12S
Part NumberStandard Unit PriceVolume DiscountShipping Days?

17.62 €

3 Days

Loading...

  1. 1

Basic information

Mountable arm (unit) Wall Fixed Mounting method (monitor) VESA 75 / VESA 100 Load Resistance(Kg) 20
Arm mobility direction Mounted / Swing Color Silver Mounting Supported Wall Fixed

This page is Space-saving fixing/movable (wall), part number DPAM-C2-FW12S.
You can find the detail information about specifications and dimensions on part number DPAM-C2-FW12S.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support