We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 23/1/2022 to 0:00 (CET) 24/1/2022. We apologize for the inconvenience.

CL07 Waterproof Connector Simplified Manual Crimper

CL07 Waterproof Connector Simplified Manual Crimper

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

CL07 Waterproof Connector Protomodel, Simple Crimping Tool for Maintenance


● Dedicated crimping tools for CL07 waterproof connectors.
● Used as a crimping tool when combined together with dies and a handle.  

· It can only crimp compatible contacts.
· Tools developed for proto-model protection work. For product manufacturing lines, we recommend using the tools specified by the connector manufacturer.
· Die lock pins and die lock screws are included with each dies set.
· The packing part is crimped only relatively loosely to avoid damaging the waterproof packing.
· There is no calibration for the die mounting model tool.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SW-E

Specifications

CL07 Waterproof Connector Simplified Manual Crimper:Related Image

ProductModelWeight
(g)
DiesSW-E80
Dedicated HandleHT-3363FM450

More Information

CL07 Waterproof Connector Simplified Manual Crimper:Related Image

CL07 Waterproof Connector Simplified Manual Crimper:Related Image

CL07 Waterproof Connector Simplified Manual Crimper:Related Image

Combination

ModelConnector TypeCompatible Die
Number
Compatible Contact
Number
Compatible Wire
DiesDedicated HandleAWG SizeConductor Section Area mm2Insulation OD mm
SW-EHT-3363FMCL07 Waterproof Connector21512-PS215001-2M22 ~ 160.3 ~ 1.251.7 ~ 2.6
215002-2M
21534-PS215003-2M1.9 ~ 3.1
215004-2M

Part Number
SW-E
Part NumberStandard Unit PriceVolume DiscountShipping Days?

35.00 €

Available 5 Days

Loading...

  1. 1

Features

● A waterproof relay connector (JIS C0920 protection degree 4 IP64 or equivalent).
● A connector that is suitable for wiring outdoors, places with high humidity, wet areas, etc.
● Can be used with large currents of up to 10 A.
● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● Uses a simple manual crimping tool that can also be used for crimping various nylon connectors by simply exchanging the die.

Specifications

Item Content
Rated Voltage 300 V
Rated Current 10 A (MAX)
Withstand Voltage 1,700 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more / 500 VDC
Contact Resistance 10 mΩ or less
Applicable Electric Wire Range AWG22 ~ 16 (0.3 ~ 1.25 mm2)
Suitable Electric Wire Insulation Outer Diameter 2.6 ~ 3.1 mm
Operating Temperature Range -40 ~ +105°C
Waterproofing Performance JIS 0920-1982 Protection Degree 4 (IP64 Equivalent)

Correspondence Table for Housing, Contact, and Wire

Housing Number Male / Female Compatible Contact (P.dA5-71) Electric Wire
Product Model Number Type Compatible Wire Insulation OD (mm) Electric Wire Strip Length
CL07D0*M Male 215001-2M Male AWG22 ~ 20
(0.3 ~ 0.5 mm2)
φ2.6 or less 4.5 ~ 5.0 mm
CL07D0*A Female 215002-2M Female
CL07D0*M Male 215003-2M Male AWG20 ~ 16
(0.5 ~ 1.25 mm2)
φ3.1 or less
CL07D0*A Female 215004-2M Female

Material

Item Material
Housing PBT (UL94V-0) White
Terminal Brass / Tin Plated
Waterproof Packing Silicone Rubber

Structural Drawing


About Coupling

Basic information

Applicable Type CL07 Waterproof Connector Simplified Model of Manual Crimping Tool Product Classification Crimping Tool

This page is CL07 Waterproof Connector Simplified Manual Crimper, part number SW-E.
You can find the detail information about specifications and dimensions on part number SW-E.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support