We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

  • Important notice: We adjusted our delivery routes from Asia to keep our supply chain stable in the current situation in Eastern Europe. We will inform you immediately in case of any delays. Your order status can be checked at any time in your account in My MISUMI.

IEEE1284/High-Speed Communication Type

IEEE1284/High-Speed Communication Type

Click on this image to zoom in.

Click on this image to zoom in.

  • IEEE1284/High-Speed Communication Type
  • IEEE1284/High-Speed Communication Type
  • Volume Discount

Harness for printers with high-speed communication standards

  • Printer

Harness for printers with high-speed communication standards
● A printer cable to connect a PC/AT-compatible personal computer and a parallel printer. Optimal for bidirectional data transfer such as ECP/EPP.
Ideal for two-way data transfer.

· D03-SC36M-D25M-06 is only available while supplies last. There are no substitutes.
· Appearance and specifications are subject to change without notice.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Specification Table

IEEE1284/High-Speed Communication Type: Related Image

Overview of Specifications

IEEE1284/High-Speed Communication Type: Related Image
IEEE1284/High-Speed Communication Type: Related Image
Part Number
D03-D25M-C36M-10
D03-D25M-D25M-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?Length Connector 2

12.64 €

1 Available 13 Days 3Centronics 36 Pin Male

9.27 €

1 Available 13 Days 1.8Dsub25 Pin Male

Loading...

  1. 1

Basic information

Connector 1 Dsub25 Pin Male Dsub Screw Inch Screw (# 4-40)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support