Heat Resistant Braided Tube (Part Numbers)

Heat Resistant Braided Tube

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
  • Order quantities extended (D-JIT)
  • UL
  • CSA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FLH-3-5
FLH-6-5
FLH-9-5
FLH-12-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMinimum Reduction Diameter Ø
(mm)
Maximum Expanded Diameter Ø
(mm)

37.16 €

1 Available 5 Days 102.510

50.83 €

1 Available 5 Days 104.514

114.60 €

1 Available 5 Days 10926

137.78 €

1 Available 8 Days 101030

Loading...

  1. 1

Basic information

Material Heat-resistant Polyester Filament Operating Temperature Range(°C) -75 ~ 150 Color Black
Total Length(m) 5 Certified Standard UL (E107055), CSA

Tech Support