NBR Sponge Packing (Abrasion Resistance / Oil Resistance)【3 Pieces Per Package】

NBR Sponge Packing (Abrasion Resistance / Oil Resistance)
  • Volume Discount
[Features] Packing with excellent abrasion resistance and oil resistance. Hardness: ASKER C 30

A packing with excellent wear resistance and oil resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Specification Table

NBR Sponge Packing (Wear/Oil-Resistant): Related Images
 

 
ModelStandard Unit PriceSlide Unit PriceT: Thickness (mm)Hardness
1 to 9 Packs10 packs and up
NBRPC2-3P--2Asker
C 30
NBRPC3-3P--3
NBRPC5-3P--5
NBRPC6-3P--6

Basic Specifications

NBR Sponge Packing (Wear/Oil-Resistant): Related Images
Sponge Characteristics (Color: Black)
Continuous Operating Temperature (°C) *1−10 to 140
Wear ResistanceVery Good
Aging ResistanceGood
Water ResistanceGood
Chemical ResistanceOil (Gasoline)Very Good
AcidsLimited to Good
Alkalis
Organic Solvents× to Limited
*1 The continuous operating temperature is a temperature at which the product can be used for a reasonable amount of time without sudden reductions in product quality.
* Note: Adhesiveness may decline at high temperatures (approx. 80°C and up).
Part Number
NBRPC2-3P
NBRPC3-3P
NBRPC5-3P
NBRPC6-3P
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDimension: Thickness/Depth
(mm)
Dimensions Thickness / Depth
(mm)

10.17 €

3 Pieces Per Package

1 pack Available 7 Days 1022

11.00 €

3 Pieces Per Package

1 pack Available 7 Days 1033

13.09 €

3 Pieces Per Package

1 pack Available 7 Days 1055

14.33 €

3 Pieces Per Package

1 pack Available 7 Days 1066

Loading...

  1. 1

Basic information

Characteristics Hardness: ASKER C 30 Material NBR Sponge Size Width(mm) 1000
Sizes Vertical(mm) 20 Color Black Quantity of Packs(Pcs.) 3

Tech Support