Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D | W H | 50-99 | 100-149 | 150-199 | 200-250 |
15-49 | 50-99 | - | - | - | - |
100-199 | - | - | - | - | |
200-299 | - | - | - | - | |
300-399 | - | - | - | - | |
400-499 | - | - | - | - | |
500-599 | - | - | - | - | |
600-699 | - | - | - | - | |
700-799 | - | - | - | - | |
800-899 | - | - | - | - | |
900-1,000 | - | - | - | - | |
50-100 | 50-99 | - | - | - | - |
100-199 | - | - | - | - | |
200-299 | - | - | - | - | |
300-399 | - | - | - | - | |
400-499 | - | - | - | - | |
500-599 | - | - | - | - | |
600-699 | - | - | - | - | |
700-799 | - | - | - | - | |
800-899 | - | - | - | - | |
900-1,000 | - | - | - | - |
D | W H | 50-99 | 100-149 | 150-199 | 200-250 |
15-49 | 50-99 | - | - | - | - |
100-199 | - | - | - | - | |
200-299 | - | - | - | - | |
300-399 | - | - | - | - | |
400-499 | - | - | - | - | |
500-599 | - | - | - | - | |
600-699 | - | - | - | - | |
700-799 | - | - | - | - | |
800-899 | - | - | - | - | |
900-1,000 | - | - | - | - | |
50-100 | 50-99 | - | - | - | - |
100-199 | - | - | - | - | |
200-299 | - | - | - | - | |
300-399 | - | - | - | - | |
400-499 | - | - | - | - | |
500-599 | - | - | - | - | |
600-699 | - | - | - | - | |
700-799 | - | - | - | - | |
800-899 | - | - | - | - | |
900-1,000 | - | - | - | - |
Part Number
|
---|
CVNL16-[50-250/1]-[50-1000/1]-[15-100/1]-[G,K] |
CVNL23-[50-250/1]-[50-1000/1]-[15-100/1]-[G,K] |
CVNLU16-[50-250/1]-[50-1000/1]-[15-100/1] |
CVNLU23-[50-250/1]-[50-1000/1]-[15-100/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Plate Thickness (mm) | Characteristics | Body Board Thickness (mm) | #2 | #3 | #4 | G | K | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 9 Days | 1.6 | Paint Product | 1.6 | 50 ~ 250 | 50 ~ 1000 | 15 ~ 100 | G | K | ||
- | 1 | 9 Days | 2.3 | Paint Product | 2.3 | 50 ~ 250 | 50 ~ 1000 | 15 ~ 100 | G | K | ||
- | 1 | 9 Days | 1.6 | Undercoating | 1.6 | 50 ~ 250 | 50 ~ 1000 | 15 ~ 100 | - | - | ||
- | 1 | 9 Days | 2.3 | Undercoating | 2.3 | 50 ~ 250 | 50 ~ 1000 | 15 ~ 100 | - | - |
Loading...
Material | Iron | Material | Iron |
---|
Configure
Basic Attributes
Main Body Plate Thickness(mm)
Characteristics
Body Board Thickness(mm)
#2
#3
#4
G
K
Filter by standard shipping days
Optional Attributes