• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

TS Coated Carbide Chamfering End Mill, for High-Hardness Steel Machining, 6-Flute / Short Model

TS Coated Carbide Chamfering End Mill, for High-Hardness Steel Machining, 6-Flute / Short Model

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

The popular high-hardness steel chamfer is even more affordable

  • TS
  • High-Hardness Steel
  • Multi-Flutes (5 ~)
  • S (Short)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TS Coated Carbide Chamfering End Mill, for High-Hardness Steel Machining, 6-Flute / Short Model:Related Image

Part Number
TSC-HSVEM8
TSC-HSVEM10
Part NumberStandard Unit PriceVolume DiscountShipping Days?Outer Diameter (D)
(mm)
Shank Diameter (d) Tip Core Thickness Overall Length L Diameter Tolerance Tolerance of Shank Diameter

53.31 €

Available 3 Days 88≦0.5600 – -0.02h6

76.02 €

Available 3 Days 1010≦0.5650 – -0.02h6

Loading...

  1. 1

Specifications

TS Coated Carbide Chamfering End Mill, for High-Hardness Steel Machining, 6-Flute / Short Model:Related Image

 

Model Number   Double Angle
θ
Tip Core Thickness
D1
Overall Length
L
Shank Diameter
d
Outer Diameter
D
TSC-HSVEM 3 90° ≤ 0.3 50 3
4 90° ≤ 0.3 50 4
6 90° ≤ 0.3 60 6
8 90° ≤ 0.5 60 8
10 90° ≤ 0.5 65 10
12 90° ≤ 0.5 75 12



For Cutting Conditions, Refer to >>Click here.

More Information


Ideal for chamfering high hardness steel up to 65 HRC.
(The tip does not have a cutting edge so it cannot be used for V-grooving)
It adopts a 6-flute shape to be capable of high-efficiency machining of grooves.
It has a new TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.
It delivers a finish with a very good working surface roughness after machining.

TS Coated Carbide Chamfering End Mill, for High-Hardness Steel Machining, 6-Flute / Short Model:Related Image

Basic information

Use Centering (Positioning) / Hole Chamfer / Chamfering / Horizontal Double Angle (θ) 90 Work Material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron
Single Blade / Double Blade Single Blade Peripheral Blade Availability None Tool Material Type Carbide
Coating Presence Included Coating Type Ts

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support