• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 15/12/2019 to 0:00 (CET) 16/12/2019. We apologize for the inconvenience.
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Shoulder Milling Cutter, End Mill

Shoulder Milling Cutter, End Mill

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

An end mill for shoulder milling that can be used for general purposes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Shoulder Milling Cutter, End Mill:Related Image
Part Number
MKEM-10-12-80
MKEM-12-12-80
MKEM-14-16-80
MKEM-16-16-90
MKEM-18-16-90
MKEM-20-20-110
MKEM-20-20-150
MKEM-21-20-150
MKEM-25-25-120
MKEM-25-25-160
MKEM-26-25-160
MKEM-32-32-120
MKEM-32-32-180
MKEM-33-32-180
MKEM-40-32-125
MKEM-40-32-200
MKEM-50-32-125
MKEM-63-32-125
Part NumberStandard Unit PriceVolume DiscountShipping Days?Outer Diameter D
(φ)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Number of Flutes
(sheet)
Max. Cutting Depth (Ad)
(mm)
Length Under Neck (ℓ1)
(mm)
Applicable Screw Model Number Applicable Wrench Applicable Tip

95.59 €

Available 3 Days 1080121920TMS25WMS50APET103504A / APMT103504N / APMT103504T

99.66 €

Available 3 Days 1280121925TMS25WMS50APET103504A / APMT103504N / APMT103504T

99.58 €

Available 3 Days 1480161925TMS25WMS50APET103504A / APMT103504N / APMT103504T

123.98 €

Available 3 Days 1690162925TMS25WMS50APET103504A / APMT103504N / APMT103504T

128.39 €

Available 3 Days 1890162925TMS25WMS50APET103504A / APMT103504N / APMT103504T

153.31 €

Available 3 Days 20110203930TMS25LWMS50APET103504A / APMT103504N / APMT103504T

166.72 €

Available 3 Days 20150203950TMS25LWMS50APET103504A / APMT103504N / APMT103504T

231.61 €

Available 3 Days 21150203930TMS25LWMS50APET103504A / APMT103504N / APMT103504T

125.85 €

Available 3 Days 251202521335TMS35WMS35APET160508A / APMT160508N / APMT160508T

134.56 €

Available 3 Days 251602521360TMS35WMS35APET160508A / APMT160508N / APMT160508T

186.53 €

Available 3 Days 261602521335TMS35WMS35APET160508A / APMT160508N / APMT160508T

209.92 €

Available 3 Days 321203231335TMS35WMS35APET160508A / APMT160508N / APMT160508T

165.62 €

Available 3 Days 321803231380TMS35WMS35APET160508A / APMT160508N / APMT160508T

257.20 €

Available 3 Days 331803231335TMS35WMS35APET160508A / APMT160508N / APMT160508T

184.26 €

Available 3 Days 401253241340TMS35WMS35APET160508A / APMT160508N / APMT160508T

205.07 €

Available 3 Days 4020032413100TMS35WMS35APET160508A / APMT160508N / APMT160508T

192.80 €

Available 3 Days 501253251340TMS35WMS35APET160508A / APMT160508N / APMT160508T

231.00 €

Available 3 Days 631253261340TMS35WMS35APET160508A / APMT160508N / APMT160508T

Loading...

  1. 1

Specifications

Shoulder Milling Cutter, End Mill:Related Image

Model Number
MKEM (Standard Type)

Outer Diameter
D
Shank Diameter
d
Overall Length
L
Number of Flutes Length Under Neck
ℓ1
Cutting Depth
Ad
Applicable Tips Accessory Screw Part Number Accessory Wrench Part Number
10 12 80 1 20 9 APET103504A
APMT103504N
APMT103504T
TMS25 WMS50
12 12 80 1 25
14 16 80 1 25
16 16 90 2 25
18 16 90 2 25
20 20 110 3 30 TMS25L
25 25 120 2 35 13 APET160508A
APMT160508N
APMT160508T
TMS35 WMS35
32 32 120 3 35
40 32 125 4 40
50 32 125 5 40
63 32 125 6 40



Model Number
MKEM (Long Shank)

Outer Diameter
D
Shank Diameter
d
Overall Length
L
Number of Flutes Length Under Neck
ℓ1
Cutting Depth
Ad
Applicable Tips Accessory Screw Part Number Accessory Wrench Part Number
20 20 150 3 50 9 APET103504A
APMT103504N
APMT103504T
TMS25L WMS50
21 20 150 3 30
25 25 160 2 60 13 APET160508A
APMT160508N
APMT160508T
TMS35 WMS35
26 25 160 2 35
32 32 180 3 80
33 32 180 3 35
40 32 200 4 100



Square End Mills Technical information >>Click here
Shoulder milling End Mill >>Click here

Basic information

Processing Applications Side Surface / Groove Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Mounting Method Handle Model
Finish Classification Rough / Medium Processing Applicable Tip Material Model Carbide Coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support