• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Multi-Functional Cutter, End Mill Model

Multi-Functional Cutter, End Mill Model

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

It flexibly supports a wide range of sizes and various cutting conditions, with the arbor mounting type also available

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Multi-Functional Cutter, End Mill Model:Related Image
Part Number
OCEM-63
OCEM-80
Part NumberStandard Unit PriceVolume DiscountShipping Days?Outer Diameter D
(φ)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Applicable Screw Model Number Applicable Wrench Applicable Tip Cutting Depth a1 Cutting Depth a2 Cutting Depth a3

337.29 €

3 Days 634022MMNJ-2097MMTX-2099ODMT1205 / RDMT1205 / SDMT1205376

407.73 €

Available 3 Days 805027MMNJ-2097MMTX-2099ODMT1205 / RDMT1205 / SDMT1205376

Loading...

  1. 1

Specifications

Multi-Functional Cutter, End Mill Model:Related Image
Multi-Functional Cutter, End Mill Model:Related Image

Model Number
OCEM
Major Diameter
D
Hole Diameter
d1
Overall Length
L
Number of FlutesCutting DepthApplicable Tip
(>>P.761)
Accessory Screw Part Number
(>> table below)
Accessory Wrench Part Number
(>> table below)
a1a2a3a4

63

2240437610ODMT1205

RDMT1205

SDMT1205
MMNJ-2097MMTX-2099

80

2750437610
1003250537610
1254063637610
[ ! ]The outer diameter and total length are the dimensions when the tip is mounted.

Model NumberComponent Name
MMNJ-2097Screws
MMTX-2099Wrench

More Information

● Recommended Cutting Conditions
Multi-Functional Cutter, End Mill Model:Related Image
Multi-Functional Cutter, End Mill Model:Related Image

● Cutting Depth and Available Number of Corners
Multi-Functional Cutter, End Mill Model:Related Image

Basic information

Processing Applications Flat Surface / Side Surface / Inclined Cutting Work Material General Steel / Heat-Treated Steel / Stainless Steel Mounting Method Arbor
Finish Classification Rough / Medium Processing Number of Flutes(sheet) 4 Applicable Tip Material Model Carbide Coating
Max. Cutting Depth (Ad)(mm) 10

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support