• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

TiN Coated High-Speed Steel Roll Tap【5 Pieces Per Package】 (Part Numbers)

TiN Coated High-Speed Steel Roll Tap

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: G-ROT-M6-1-4

Brand: MISUMI

Price: 50.55

Delivery time: 5 Days


Technical Data:

Nominal: M6

Pitch, Number of Threads: 1 mm

Number of Chamfered Threads: 4 P

Overall Length (L): 62 mm

Thread Length: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G-ROT-M6-1-4

TiN Coated High-Speed Steel Roll Tap:Related Image
Part Number
G-ROT-M6-1-4
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
Length Under Neck
(mm)
Precision Square Part Length
(mm)
Square Part Width
(mm)

50.55 €

5 Pieces Per Package

1 pack 5 Days M614 P6212624RM774.5

Loading...

  1. 1

Specifications

TiN Coated High-Speed Steel Roll Tap:Related Image

Model Number
G-ROT
1 Pack 5 Pieces Included

Nominal
M x P
Chamfer
Lcf
(Selection)
Precision Overall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
Square Part Length
Lk
Square Part Width
K
Quantity/
pack
M2 0.4 4 RM4 40 9 - 3. 5 2.5 5 Pieces
M3 0.5 2

4
RM5 46 9 18 4. 6 3.2
M4 0.7 RM6 52 10 20 5. 7 4.
M5 0.8 RM6 60 11 22 5.5 7 4.5
M6 1 RM7 62 12 24 6. 7 4.5
M8 1.25 RM7 70 22 35 6.2 8 5.
M10 1.5 RM7 75 24 39 7. 8 5.5

[ ! ]This product is only sold in units of packs.
[ ! ]M6 or below (depth of bite 4 only) have protruding centers.
[ ! ]The pilot hole diameter for a roll tap is different from that of a cutting tap.
[ ! ]For details about roll tapping accuracy RM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.

More Information


It is used as a thread forming tap that does not discharge cuttings.
Supports a wide range of work materials ranging from general steel to non-ferrous alloys.
The TiN coating provides excellent wear resistance and welding resistance.

Basic information

Thread Types Meter Tool Material Type Vanadium High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL)
Tap Model Rolled Tap Bore Model For Through Holes / For Blind Holes Coating Presence Included
Surface treatment TiN Quantity/Pack 5 Piece

This page is TiN Coated High-Speed Steel Roll Tap, part number G-ROT-M6-1-4.
You can find the detail information about specifications and dimensions on part number G-ROT-M6-1-4.

Variation of this product

Part Number
G-ROT-M3-0.5-2
G-ROT-M3-0.5-4
G-ROT-M4-0.7-2
G-ROT-M4-0.7-4
G-ROT-M8-1.25-2
G-ROT-M8-1.25-4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
Length Under Neck
(mm)
Precision Square Part Length
(mm)
Square Part Width
(mm)

45.10 €

5 Pieces Per Package

1 pack 5 Days M30.52 P469(11)418RM563.2

45.10 €

5 Pieces Per Package

1 pack 5 Days M30.54 P469(11)418RM563.2

44.18 €

5 Pieces Per Package

1 pack 5 Days M40.72 P5210520RM674

44.18 €

5 Pieces Per Package

1 pack 5 Days M40.74 P5210520RM674

74.04 €

5 Pieces Per Package

1 pack 5 Days M81.252 P70226.235RM785

74.04 €

5 Pieces Per Package

1 pack 5 Days M81.254 P70226.235RM785

Tech Support