Manufacturer part number: G-ROT-M8-1.25-4
Brand: MISUMI
Price: 74.04 €
Delivery time: 5 Days
Nominal: M8
Pitch, Number of Threads: 1.25 mm
Number of Chamfered Threads: 4 P
Overall Length (L): 70 mm
Thread Length: 22
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G-ROT-M8-1.25-4
Part Number
|
---|
G-ROT-M8-1.25-4 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | Length Under Neck (mm) | Precision | Square Part Length (mm) | Square Part Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.04 € | 5 Pieces Per Package | 1 pack | 5 Days | M8 | 1.25 | 4 P | 70 | 22 | 6.2 | 35 | RM7 | 8 | 5 |
Loading...
Model Number
G-ROT
1 Pack 5 Pieces Included
Nominal M x P |
Chamfer Lcf (Selection) |
Precision | Overall Length L |
Thread Length Lc |
Length Under Neck L1 |
Shank Diameter d |
Square Part Length Lk |
Square Part Width K |
Quantity/ pack |
|
M2 | 0.4 | 4 | RM4 | 40 | 9 | - | 3. | 5 | 2.5 | 5 Pieces |
M3 | 0.5 | 2 4 |
RM5 | 46 | 9 | 18 | 4. | 6 | 3.2 | |
M4 | 0.7 | RM6 | 52 | 10 | 20 | 5. | 7 | 4. | ||
M5 | 0.8 | RM6 | 60 | 11 | 22 | 5.5 | 7 | 4.5 | ||
M6 | 1 | RM7 | 62 | 12 | 24 | 6. | 7 | 4.5 | ||
M8 | 1.25 | RM7 | 70 | 22 | 35 | 6.2 | 8 | 5. | ||
M10 | 1.5 | RM7 | 75 | 24 | 39 | 7. | 8 | 5.5 |
[ ! ]This product is only sold in units of packs.
[ ! ]M6 or below (depth of bite 4 only) have protruding centers.
[ ! ]The pilot hole diameter for a roll tap is different from that of a cutting tap.
[ ! ]For details about roll tapping accuracy RM, refer to the technical information (>>Click here).
For Cutting Conditions, Refer to >>Click here.
● It is used as a thread forming tap that does not discharge cuttings.
● Supports a wide range of work materials ranging from general steel to non-ferrous alloys.
● The TiN coating provides excellent wear resistance and welding resistance.
Thread Types | Meter | Tool Material Type | Vanadium High-Speed Steel | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) |
---|---|---|---|---|---|
Tap Model | Rolled Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | Included |
Surface treatment | TiN | Quantity/Pack | 5 Piece |
This page is TiN Coated High-Speed Steel Roll Tap, part number G-ROT-M8-1.25-4.
You can find the detail information about specifications and dimensions on part number G-ROT-M8-1.25-4.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threads(mm)
Number of Chamfered Threads
Overall Length (L)(mm)
Thread Length
Shank Diameter(φ)
Length Under Neck(mm)
Precision
Square Part Length(mm)
Square Part Width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
G-ROT-M10-1.5-2 |
G-ROT-M10-1.5-4 |
G-ROT-M3-0.5-2 |
G-ROT-M3-0.5-4 |
G-ROT-M4-0.7-2 |
G-ROT-M4-0.7-4 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | Length Under Neck (mm) | Precision | Square Part Length (mm) | Square Part Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90.62 € | 5 Pieces Per Package | 1 pack | 5 Days | M10 | 1.5 | 2 P | 75 | 24 | 7 | 39 | RM7 | 8 | 5.5 | ||
90.62 € | 5 Pieces Per Package | 1 pack | 5 Days | M10 | 1.5 | 4 P | 75 | 24 | 7 | 39 | RM7 | 8 | 5.5 | ||
45.10 € | 5 Pieces Per Package | 1 pack | 5 Days | M3 | 0.5 | 2 P | 46 | 9(11) | 4 | 18 | RM5 | 6 | 3.2 | ||
45.10 € | 5 Pieces Per Package | 1 pack | 5 Days | M3 | 0.5 | 4 P | 46 | 9(11) | 4 | 18 | RM5 | 6 | 3.2 | ||
44.18 € | 5 Pieces Per Package | 1 pack | 5 Days | M4 | 0.7 | 2 P | 52 | 10 | 5 | 20 | RM6 | 7 | 4 | ||
44.18 € | 5 Pieces Per Package | 1 pack | 5 Days | M4 | 0.7 | 4 P | 52 | 10 | 5 | 20 | RM6 | 7 | 4 |