We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 20/6/2021 to 1:00 (CEST) 21/6/2021. We apologize for the inconvenience.

Vitrified CBN Wheel / CB Touch & Mighty Touch

Vitrified CBN Wheel / CB Touch & Mighty Touch

Click on this image to zoom in.

Click on this image to zoom in.

  • Vitrified CBN Wheel / CB Touch & Mighty Touch
  • Vitrified CBN Wheel / CB Touch & Mighty Touch
  • Volume Discount

Facilitates fast processing of difficult-to-grind materials susceptible to grinding burns.
Single-stone dresser for easy dressing.
Suited for grinding of metallic materials.
Can be used for both wet and dry work.
This product boasts superior roughness and impressive durability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Vitrified CBN Wheel / CB Touch & Mighty Touch:Related Image
Part Number
SCV0001
SCV0002
SCV0003
SCV0004
SCV0005
SCV0006
SCV0007
SCV0008
SCV0009
SCV0010
SCV0011
SCV0012
SCV0013
SCV0014
SCV0015
SCV0016
SCV0017
SCV0018
SCV0019
SCV0020
SCV0021
SCV0022
SMV0101
SMV0102
SMV0103
SMV0104
SMV0105
SMV0106
SMV0107
SMV0108
SMV0109
SMV0110
SMV0111
SMV0112
SMV0113
SMV0114
SMV0115
SMV0116
SMV0117
SMV0118
SMV0119
SMV0120
SMV0121
SMV0122
SMV0123
Part NumberStandard Unit PriceVolume DiscountShipping Days?Outer Diameter D
(mm)
Thickness T Hole Diameter H X Abrasive Grain Particle Size Binder Shape Maximum Operating Peripheral Speed

382.50 €

Available 8 Days 150631.755B170VP11A140 m/s (2,400 m/min)

470.00 €

Available 8 Days 1501031.755B170VP11A140 m/s (2,400 m/min)

357.50 €

Available 8 Days 180631.753B170VP11A140 m/s (2,400 m/min)

414.17 €

Available 8 Days 180631.755B170VP11A140 m/s (2,400 m/min)

425.00 €

Available 8 Days 1801031.753B170VP11A140 m/s (2,400 m/min)

513.33 €

Available 8 Days 1801031.755B170VP11A140 m/s (2,400 m/min)

479.17 €

Available 8 Days 1801331.753B170VP11A140 m/s (2,400 m/min)

595.00 €

Available 8 Days 1801331.755B170VP11A140 m/s (2,400 m/min)

452.50 €

Available 8 Days 2001031.753B170VP11A140 m/s (2,400 m/min)

550.00 €

Available 8 Days 2001031.755B170VP11A140 m/s (2,400 m/min)

452.50 €

Available 8 Days 2001050.83B170VP11A140 m/s (2,400 m/min)

550.00 €

Available 8 Days 2001050.85B170VP11A140 m/s (2,400 m/min)

515.00 €

Available 8 Days 2001331.753B170VP11A140 m/s (2,400 m/min)

644.17 €

Available 8 Days 2001331.755B170VP11A140 m/s (2,400 m/min)

515.00 €

Available 8 Days 2001350.83B170VP11A140 m/s (2,400 m/min)

644.17 €

Available 8 Days 2001350.85B170VP11A140 m/s (2,400 m/min)

565.00 €

Available 8 Days 2001531.753B170VP11A140 m/s (2,400 m/min)

565.00 €

Available 8 Days 2001550.83B170VP11A140 m/s (2,400 m/min)

839.17 €

Available 8 Days 3001576.23B170VP11A140 m/s (2,400 m/min)

839.17 €

Available 8 Days 300151273B170VP11A140 m/s (2,400 m/min)

1,165.00 €

Available 8 Days 3002576.23B170VP11A140 m/s (2,400 m/min)

1,165.00 €

Available 8 Days 300251273B170VP11A140 m/s (2,400 m/min)

382.50 €

Available 8 Days 150631.755B170VP21A145 m/s (2,700 m/min)

470.00 €

Available 8 Days 1501031.755B170VP21A145 m/s (2,700 m/min)

357.50 €

Available 8 Days 180631.753B170VP21A145 m/s (2,700 m/min)

414.17 €

Available 8 Days 180631.755B170VP21A145 m/s (2,700 m/min)

425.00 €

Available 8 Days 1801031.753B170VP21A145 m/s (2,700 m/min)

513.33 €

Available 8 Days 1801031.755B170VP21A145 m/s (2,700 m/min)

479.17 €

Available 8 Days 1801331.753B170VP21A145 m/s (2,700 m/min)

595.00 €

Available 8 Days 1801331.755B170VP21A145 m/s (2,700 m/min)

452.50 €

Available 8 Days 2001031.753B170VP21A145 m/s (2,700 m/min)

550.00 €

Available 8 Days 2001031.755B170VP21A145 m/s (2,700 m/min)

452.50 €

Available 8 Days 2001050.83B170VP21A145 m/s (2,700 m/min)

550.00 €

Available 8 Days 2001050.85B170VP21A145 m/s (2,700 m/min)

515.00 €

Available 8 Days 2001331.753B170VP21A145 m/s (2,700 m/min)

644.17 €

Available 8 Days 2001331.755B170VP21A145 m/s (2,700 m/min)

515.00 €

Available 8 Days 2001350.83B170VP21A145 m/s (2,700 m/min)

644.17 €

Available 8 Days 2001350.85B170VP21A145 m/s (2,700 m/min)

565.00 €

Available 8 Days 2001531.753B170VP21A145 m/s (2,700 m/min)

565.00 €

Available 8 Days 2001550.83B170VP21A145 m/s (2,700 m/min)

839.17 €

Available 8 Days 3001576.23B170VP21A145 m/s (2,700 m/min)

839.17 €

Available 8 Days 300151273B170VP21A145 m/s (2,700 m/min)

1,165.00 €

Available 8 Days 3002576.23B170VP21A145 m/s (2,700 m/min)

1,165.00 €

Available 8 Days 300251273B170VP21A145 m/s (2,700 m/min)

1,600.83 €

Available 8 Days 350251273B170VP21A145 m/s (2,700 m/min)

Loading...

  1. 1

Specifications

Vitrified CBN Wheel / CB Touch & Mighty Touch:Related Image
Model Number
SCV/SMV
Model NumberOuter Diameter
D
Thickness
T
Hole Diameter
H
X
SCV0001SMV0101150631.755
SCV0002SMV010210
SCV0003SMV010318063
SCV0004SMV01045
SCV0005SMV0105103
SCV0006SMV01065
SCV0007SMV0107133
SCV0008SMV01085
SCV0009SMV0109200103
SCV0010SMV01105
SCV0011SMV011150.83
SCV0012SMV01125
SCV0013SMV01131331.753
SCV0014SMV01145
SCV0015SMV011550.83
SCV0016SMV01165
SCV0017SMV01171531.753
SCV0018SMV011850.8
SCV0019SMV011930076.2
SCV0020SMV0120127
SCV0021SMV01212576.2
SCV0022SMV0122127
 SMV0123350

More Information


Facilitates fast processing of difficult-to-grind materials susceptible to grinding burns.
Single-stone dresser for easy dressing.
[ ! ]Select a diamond 1 or 2 sizes larger than one used for general grindstones.
Suited for grinding of metallic materials.
Sharpness Emphasized Type (SCV)
Can be used for both wet and dry work.
Durability Emphasized (SMV)
This product boasts superior roughness and impressive durability.
[ ! ]Please use with a wet type.
[ ! ]The durability of SCV and SMV is performance when compared to general grindstones such as SG or WA. Please note that its durability is not so high when compared to CBN-1A1 (resin bond).

Vitrified CBN Wheel / CB Touch & Mighty Touch:Related Image

Vitrified CBN Wheel / CB Touch & Mighty Touch:Related Image

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support