We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 18/4/2021 to 1:00 (CEST) 19/4/2021. We apologize for the inconvenience.

Precision Cut-off Wheel【25 Pieces Per Package】

Precision Cut-off Wheel
  • Volume Discount

Widely compatible with various materials. For precision cutting requiring high accuracy

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Precision Cut-off Wheel: Related Image

Part Number
RCCL-160-0.7
RCCL-205-0.8
RCCL-230-1.0
RCCN-150-0.5
RCCN-150-1.0
RCCN-160-0.7
RCCP-160-0.7
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Work Material Major Diameter
(mm)
Blade Thickness
(mm)
Grade Pieces Included
(Sheet(s))
Use

99.92 €

25 Pieces Per Package

Available 4 Days Cast Iron1600.7L25Relatively Large-diameter Tempered Steel, Raw Steel

121.10 €

25 Pieces Per Package

Available 4 Days Cast Iron2050.8L25Relatively Large-diameter Tempered Steel, Raw Steel

133.14 €

25 Pieces Per Package

Available 4 Days Cast Iron2301L25Relatively Large-diameter Tempered Steel, Raw Steel

93.81 €

25 Pieces Per Package

Available 4 Days Alloy Steel1500.5N25For tempered steel (small diameter)

93.81 €

25 Pieces Per Package

Available 4 Days Alloy Steel1501N25For tempered steel (small diameter)

99.92 €

25 Pieces Per Package

Available 4 Days Alloy Steel1600.7N25For tempered steel (small diameter)

99.92 €

25 Pieces Per Package

Available 4 Days General Steel / Stainless Steel1600.7P25For raw steel (small diameter)

Loading...

  1. 1

Specification Table

Precision Cut-off Wheel: Related Image
Model Number Outer Diameter
D
Thickness
T
Hole diameter
H
Applications1 Pack
Quantity in Pack
Grade
RCCN1500.525.4For quenched steel (small-diameter)25 pcs
1501.0
1600.7
P1600.7For raw steel (small-diameter)
L1600.7For relatively large-diameter quenched
steel and raw steel
2050.8
2301.0

[!] This product is sold in units of packs.
Precision Cut-off Wheel: Related Image

 

Specifications/Overview


Ideal for cutting various pins and materials.

■ Compatible cutting machine

Grindstone outer diameterCutting machine model
150Sakai Machine Tool CM-19
Fine Cut Safety 31 Type, M-30, etc.
160Fine Cut Safety 31 Type, Birdie Type, etc.
205Fine Cut Safety 33 Type, 32F-300, etc.
230Fine Cut Safety 45 Type

Basic information

Product Model Flat Abrasive A Particle Size(#) 100
Minor Diameter(mm) 25.4 Features Value Cutting Performance

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support