Set of 12 types of Vallorbe's needle type precision files.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Volume Discount | Shipping Days? | Total Length L (mm) | Roughness of the Grain (Precision File) | Shape | Width x Thickness (mm) | Flute Length ℓ (mm) | Quantity Per Set / Pack (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|
137.69 € | Available | 6 Days | 180 | #0 | Set of 12 Types | - | 97 | 12 | ||
137.69 € | Available | 6 Days | 180 | #2 | Set of 12 Types | - | 97 | 12 | ||
154.84 € | Available | 6 Days | 200 | #0 | Set of 12 Types | - | 110 | 12 | ||
154.84 € | Available | 6 Days | 200 | #2 | Set of 12 Types | - | 110 | 12 | ||
106.36 € | Available | 6 Days | 140 | #0 | Set of 12 Types | - | 73 | 12 | ||
106.36 € | Available | 6 Days | 140 | #2 | Set of 12 Types | - | 73 | 12 | ||
118.56 € | Available | 6 Days | 140 | #4 | Set of 12 Types | - | 73 | 12 | ||
118.31 € | Available | 6 Days | 160 | #0 | Set of 12 Types | - | 85 | 12 | ||
118.31 € | Available | 6 Days | 160 | #2 | Set of 12 Types | - | 85 | 12 | ||
131.02 € | Available | 6 Days | 160 | #4 | Set of 12 Types | - | 85 | 12 | ||
85.59 € | 12 Pieces Per Package | Available | 6 Days | 140 | #0 | Flat | 4.8 x 1.1 | 73 | 12 | |
85.59 € | 12 Pieces Per Package | Available | 6 Days | 140 | #2 | Flat | 4.8 x 1.1 | 73 | 12 | |
95.93 € | 12 Pieces Per Package | Available | 6 Days | 140 | #4 | Flat | 4.8 x 1.1 | 73 | 12 | |
119.75 € | 12 Pieces Per Package | Available | 6 Days | 140 | #6 | Flat | 4.8 x 1.1 | 73 | 12 | |
94.32 € | 12 Pieces Per Package | Available | 6 Days | 160 | #0 | Flat | 5.4 x 1.2 | 85 | 12 | |
94.32 € | 12 Pieces Per Package | Available | 6 Days | 160 | #2 | Flat | 5.4 x 1.2 | 85 | 12 | |
105.42 € | 12 Pieces Per Package | Available | 6 Days | 160 | #4 | Flat | 5.4 x 1.2 | 85 | 12 | |
131.61 € | 12 Pieces Per Package | Available | 6 Days | 160 | #6 | Flat | 5.4 x 1.2 | 85 | 12 | |
110.21 € | 12 Pieces Per Package | Available | 6 Days | 180 | #0 | Flat | 6 x 1.3 | 97 | 12 | |
110.21 € | 12 Pieces Per Package | Available | 6 Days | 180 | #2 | Flat | 6 x 1.3 | 97 | 12 | |
122.53 € | 12 Pieces Per Package | Available | 6 Days | 180 | #4 | Flat | 6 x 1.3 | 97 | 12 | |
151.44 € | 12 Pieces Per Package | Available | 6 Days | 180 | #6 | Flat | 6 x 1.3 | 97 | 12 | |
123.71 € | 12 Pieces Per Package | Available | 6 Days | 200 | #0 | Flat | 6.5 x 1.3 | 110 | 12 | |
123.71 € | 12 Pieces Per Package | Available | 6 Days | 200 | #2 | Flat | 6.5 x 1.3 | 110 | 12 | |
136.71 € | 12 Pieces Per Package | Available | 6 Days | 200 | #4 | Flat | 6.5 x 1.3 | 110 | 12 | |
113.39 € | 12 Pieces Per Package | Available | 6 Days | 140 | #0 | Semicircle | 5.1 x 1.5 | 73 | 12 | |
113.39 € | 12 Pieces Per Package | Available | 6 Days | 140 | #2 | Semicircle | 5.1 x 1.5 | 73 | 12 | |
126.10 € | 12 Pieces Per Package | Available | 6 Days | 140 | #4 | Semicircle | 5.1 x 1.5 | 73 | 12 | |
166.36 € | 12 Pieces Per Package | Available | 6 Days | 140 | #6 | Semicircle | 5.1 x 1.5 | 73 | 12 | |
123.73 € | 12 Pieces Per Package | Available | 6 Days | 160 | #0 | Semicircle | 5.6 x 1.7 | 85 | 12 | |
123.73 € | 12 Pieces Per Package | Available | 6 Days | 160 | #2 | Semicircle | 5.6 x 1.7 | 85 | 12 | |
138.81 € | 12 Pieces Per Package | Available | 6 Days | 160 | #4 | Semicircle | 5.6 x 1.7 | 85 | 12 | |
183.96 € | 12 Pieces Per Package | Available | 6 Days | 160 | #6 | Semicircle | 5.6 x 1.7 | 85 | 12 | |
141.95 € | 12 Pieces Per Package | Available | 6 Days | 180 | #0 | Semicircle | 5.9 x 2 | 97 | 12 | |
141.95 € | 12 Pieces Per Package | Available | 6 Days | 180 | #2 | Semicircle | 5.9 x 2 | 97 | 12 | |
159.41 € | 12 Pieces Per Package | Available | 6 Days | 180 | #4 | Semicircle | 5.9 x 2 | 97 | 12 | |
160.17 € | 12 Pieces Per Package | Available | 6 Days | 200 | #0 | Semicircle | 6.3 x 2 | 110 | 12 | |
160.17 € | 12 Pieces Per Package | Available | 6 Days | 200 | #2 | Semicircle | 6.3 x 2 | 110 | 12 | |
180.85 € | 12 Pieces Per Package | Available | 6 Days | 200 | #4 | Semicircle | 6.3 x 2 | 110 | 12 | |
126.00 € | 12 Pieces Per Package | Available | 6 Days | 140 | #0 | Swallowtail | 4.4 x 1.8 | 73 | 12 | |
126.00 € | 12 Pieces Per Package | Available | 6 Days | 140 | #2 | Swallowtail | 4.4 x 1.8 | 73 | 12 | |
139.68 € | 12 Pieces Per Package | Available | 6 Days | 140 | #4 | Swallowtail | 4.4 x 1.8 | 73 | 12 | |
138.81 € | 12 Pieces Per Package | Available | 6 Days | 160 | #0 | Swallowtail | 5.1 x 2 | 85 | 12 | |
138.81 € | 12 Pieces Per Package | Available | 6 Days | 160 | #2 | Swallowtail | 5.1 x 2 | 85 | 12 | |
154.54 € | 12 Pieces Per Package | Available | 6 Days | 160 | #4 | Swallowtail | 5.1 x 2 | 85 | 12 | |
161.51 € | 12 Pieces Per Package | Available | 6 Days | 180 | #0 | Swallowtail | 5.8 x 2.2 | 97 | 12 | |
161.51 € | 12 Pieces Per Package | Available | 6 Days | 180 | #2 | Swallowtail | 5.8 x 2.2 | 97 | 12 | |
179.99 € | 12 Pieces Per Package | Available | 6 Days | 180 | #4 | Swallowtail | 5.8 x 2.2 | 97 | 12 | |
181.85 € | 12 Pieces Per Package | Available | 6 Days | 200 | #0 | Swallowtail | 6 x 2.4 | 110 | 12 | |
181.85 € | 12 Pieces Per Package | Available | 6 Days | 200 | #2 | Swallowtail | 6 x 2.4 | 110 | 12 | |
204.43 € | 12 Pieces Per Package | Available | 6 Days | 200 | #4 | Swallowtail | 6 x 2.4 | 110 | 12 | |
111.02 € | 12 Pieces Per Package | Available | 6 Days | 140 | #0 | Knife Blade | 5 x 1.4 | 73 | 12 | |
111.02 € | 12 Pieces Per Package | Available | 6 Days | 140 | #2 | Knife Blade | 5 x 1.4 | 73 | 12 | |
122.88 € | 12 Pieces Per Package | Available | 6 Days | 140 | #4 | Knife Blade | 5 x 1.4 | 73 | 12 | |
121.36 € | 12 Pieces Per Package | Available | 6 Days | 160 | #0 | Knife Blade | 5.4 x 1.5 | 85 | 12 | |
121.36 € | 12 Pieces Per Package | Available | 6 Days | 160 | #2 | Knife Blade | 5.4 x 1.5 | 85 | 12 | |
134.83 € | 12 Pieces Per Package | Available | 6 Days | 160 | #4 | Knife Blade | 5.4 x 1.5 | 85 | 12 | |
140.34 € | 12 Pieces Per Package | Available | 6 Days | 180 | #0 | Knife Blade | 6 x 1.7 | 97 | 12 | |
140.34 € | 12 Pieces Per Package | Available | 6 Days | 180 | #2 | Knife Blade | 6 x 1.7 | 97 | 12 | |
155.42 € | 12 Pieces Per Package | Available | 6 Days | 180 | #4 | Knife Blade | 6 x 1.7 | 97 | 12 |
Loading...
Model Number | Total Length L | Roughness of the Grain (#) (selection) | Blade Length ℓ | Width | Thickness | Quantity/ Pack | ||
Shape | ||||||||
LAP2401 | ![]() | Flat | 140 | 0 2 4 6 | 73 | 4.8 | 1.1 | 12 |
160 | 0 2 4 6 | 85 | 5.4 | 1.2 | ||||
180 | 0 2 4 6 | 97 | 6.0 | 1.3 | ||||
200 | 0 2 4 | 110 | 6.5 | 1.3 | ||||
LAP2402 | ![]() | Semicircle | 140 | 0 2 4 6 | 73 | 5.1 | 1.5 | |
160 | 0 2 4 6 | 85 | 5.6 | 1.7 | ||||
180 | 0 2 4 | 97 | 5.9 | 2.0 | ||||
200 | 0 2 4 | 110 | 6.3 | 2.0 | ||||
LAP2403 | ![]() | Swallowtail | 140 | 0 2 4 | 73 | 4.4 | 1.8 | |
160 | 0 2 4 | 85 | 5.1 | 2.0 | ||||
180 | 0 2 4 | 97 | 5.8 | 2.2 | ||||
200 | 0 2 4 | 110 | 6.0 | 2.4 | ||||
LAP2405 | ![]() | Triangle One Side | 140 | 0 2 4 | 73 | 5.0 | 1.4 | |
160 | 0 2 4 | 85 | 5.4 | 1.5 | ||||
180 | 0 2 4 | 97 | 6.0 | 1.7 | ||||
200 | 0 2 4 | 110 | 6.4 | 1.8 | ||||
LAP2406 | ![]() | Tapered | 140 | 0 2 4 | 73 | 4.8 | 1.1 | |
160 | 0 2 4 | 85 | 5.4 | 1.2 | ||||
180 | 0 2 4 | 97 | 6.0 | 1.2 | ||||
200 | 0 2 4 | 110 | 6.5 | 1.4 | ||||
LAP2407 | ![]() | Triangle | 140 | 0 2 4 6 | 73 | 3.5 x 3.5 | - | |
160 | 0 2 4 6 | 85 | 3.8 x 3.8 | - | ||||
180 | 0 2 4 | 97 | 4.2 x 4.2 | - | ||||
200 | 0 2 4 | 110 | 4.4 x 4.4 | - | ||||
LAP2408 | ![]() | Edge | 140 | 0 2 4 | 73 | 2.2 x 2.2 | - | |
160 | 0 2 4 | 85 | 2.4 x 2.4 | - | ||||
180 | 0 2 4 | 97 | 2.6 x 2.6 | - | ||||
200 | 0 2 4 | 110 | 2.8 x 2.8 | - | ||||
LAP2409 | ![]() | Ellipse | 140 | 0 2 4 | 73 | 3.5 | 2.4 | |
160 | 0 2 4 | 85 | 3.9 | 2.5 | ||||
180 | 0 2 | 97 | 4.2 | 2.8 | ||||
200 | 0 2 4 | 110 | 4.4 | 2.9 | ||||
LAP2410 | ![]() | Circle | 140 | 0 2 4 6 | 73 | Ø2.8 | - | |
160 | 0 2 4 6 | 85 | Ø2.9 | - | ||||
180 | 0 2 4 | 97 | Ø3.2 | - | ||||
200 | 0 2 4 | 110 | Ø3.5 | - | ||||
LAP2411 | ![]() | Barrette | 140 | 0 2 4 | 73 | 4.7 | 1.7 | |
160 | 0 2 4 | 85 | 5.1 | 1.8 | ||||
180 | 0 2 4 | 97 | 5.4 | 2.0 | ||||
200 | 0 2 4 | 110 | 5.8 | 2.2 | ||||
LAP2415 | ![]() | Crochet | 140 | 0 2 4 | 73 | 4.8 | 1.2 | |
160 | 0 2 4 | 85 | 5.4 | 1.3 | ||||
180 | 0 2 | 97 | 5.9 | 1.4 | ||||
200 | 0 2 | 110 | 6.5 | 1.5 | ||||
LAP2416 | ![]() | Flat / Round Edges | 140 | 0 2 4 | 73 | 4.8 | 1.2 | |
160 | 0 2 4 | 85 | 5.4 | 1.3 | ||||
180 | 0 2 | 97 | 6.0 | 1.4 | ||||
200 | 0 2 | 110 | 6.5 | 1.5 | ||||
LA2492 | Set of 12 Types | 140 | 0 2 4 | 73 | - | - | ||
LA2493 | 160 | 0 2 4 | 85 | - | - | |||
LA2484 | 180 | 0 2 | 97 | - | - | |||
LA2485 | 200 | 0 2 | 110 | - | - |
■ Selection guideline for roughness of the grain (#0 Coarse <-- --> #6 Fine)
#0: Medium to Fine Teeth
#2: Fine to Dead Smooth Teeth
#4: Precision Teeth
#6: Ultra-Precision Teeth
Model | Precision File | Single / Set Product | Packed Products |
---|
MISUMI
Standard Price : 35.90 €
Shipping Days: 6 Days
TRUSCO NAKAYAMA
Standard Price : 16.45 €
Shipping Days: 5 Days
MISUMI
Standard Price : 144.92 €
Shipping Days: 6 Days
MISUMI
Standard Price : 38.68 €
Shipping Days: 6 Days
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.