Collection of all 38 types of Vallorbe's precision file for molds in which you can select from 4 different lengths.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Volume Discount | Shipping Days? | Total Length L (mm) | Roughness of the Grain (Precision File) | Single / Set Product | Width x Thickness (mm) | Flute Length ℓ (mm) | Quantity Per Set / Pack (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|
305.43 € | Available | 6 Days | 150 | #0 | Set Product | - | - | 12 | ||
305.43 € | Available | 6 Days | 150 | #2 | Set Product | - | - | 12 | ||
444.97 € | Available | 6 Days | 180 | #0 | Set Product | - | - | 12 | ||
444.97 € | Available | 6 Days | 180 | #2 | Set Product | - | - | 12 | ||
229.24 € | 6 Pieces Per Package | Available | 6 Days | 200 | #2 | Packed Products | 9 x 2.5 | 45 | 6 | |
192.71 € | 6 Pieces Per Package | Available | 6 Days | 200 | #0 | Packed Products | 5.4 | 40 | 6 | |
210.17 € | 6 Pieces Per Package | Available | 6 Days | 180 | #0 | Packed Products | 8.8 x 2.5 | 40 | 6 | |
210.17 € | 6 Pieces Per Package | Available | 6 Days | 180 | #2 | Packed Products | 8.8 x 2.5 | 40 | 6 | |
210.17 € | 6 Pieces Per Package | Available | 6 Days | 180 | #0 | Packed Products | 8 x 2.2 | 40 | 6 | |
210.17 € | 6 Pieces Per Package | Available | 6 Days | 180 | #2 | Packed Products | 8 x 2.2 | 40 | 6 | |
210.17 € | 6 Pieces Per Package | Available | 6 Days | 180 | #0 | Packed Products | 4.8 | 40 | 6 | |
210.17 € | 6 Pieces Per Package | Available | 6 Days | 180 | #2 | Packed Products | 4.8 | 40 | 6 | |
210.17 € | 6 Pieces Per Package | Available | 6 Days | 180 | #0 | Packed Products | 4.8 | 40 | 6 | |
210.17 € | 6 Pieces Per Package | Available | 6 Days | 180 | #2 | Packed Products | 4.8 | 40 | 6 | |
239.49 € | 6 Pieces Per Package | Available | 6 Days | 180 | #0 | Packed Products | 7.4 | 40 | 6 | |
239.49 € | 6 Pieces Per Package | Available | 6 Days | 180 | #2 | Packed Products | 7.4 | 40 | 6 | |
239.49 € | 6 Pieces Per Package | Available | 6 Days | 180 | #0 | Packed Products | 9.7 x 2.5 | 40 | 6 | |
239.49 € | 6 Pieces Per Package | Available | 6 Days | 180 | #2 | Packed Products | 9.7 x 2.5 | 40 | 6 | |
245.57 € | 6 Pieces Per Package | Available | 6 Days | 180 | #0 | Packed Products | 9.3 x 3.7 | 40 | 6 | |
245.57 € | 6 Pieces Per Package | Available | 6 Days | 180 | #2 | Packed Products | 9.3 x 3.7 | 40 | 6 | |
239.49 € | 6 Pieces Per Package | Available | 6 Days | 180 | #0 | Packed Products | 9.5 x 3.5 | 40 | 6 | |
239.49 € | 6 Pieces Per Package | Available | 6 Days | 180 | #2 | Packed Products | 9.5 x 3.5 | 40 | 6 | |
210.17 € | 6 Pieces Per Package | Available | 6 Days | 180 | #0 | Packed Products | 9.5 x 3.5 | 40 | 6 | |
210.17 € | 6 Pieces Per Package | Available | 6 Days | 180 | #2 | Packed Products | 9.5 x 3.5 | 40 | 6 | |
239.49 € | 6 Pieces Per Package | Available | 6 Days | 180 | #0 | Packed Products | 9 x 4 | 40 | 6 | |
239.49 € | 6 Pieces Per Package | Available | 6 Days | 180 | #2 | Packed Products | 9 x 4 | 40 | 6 | |
178.05 € | 6 Pieces Per Package | Available | 6 Days | 180 | #0 | Packed Products | 5.4 | 40 | 6 | |
178.05 € | 6 Pieces Per Package | Available | 6 Days | 180 | #2 | Packed Products | 5.4 | 40 | 6 | |
382.10 € | 6 Pieces Per Package | Available | 6 Days | 180 | #0 | Packed Products | 9.3 x 4.1 | 40 | 6 | |
382.10 € | 6 Pieces Per Package | Available | 6 Days | 180 | #2 | Packed Products | 9.3 x 4.1 | 40 | 6 | |
160.17 € | 6 Pieces Per Package | Available | 6 Days | 150 | #0 | Packed Products | 2.4 x 1.2 | 14 | 6 | |
160.17 € | 6 Pieces Per Package | Available | 6 Days | 150 | #2 | Packed Products | 2.4 x 1.2 | 14 | 6 | |
160.17 € | 6 Pieces Per Package | Available | 6 Days | 150 | #0 | Packed Products | 2.4 x 1.2 | 12 | 6 | |
160.17 € | 6 Pieces Per Package | Available | 6 Days | 150 | #2 | Packed Products | 2.4 x 1.2 | 12 | 6 | |
160.17 € | 6 Pieces Per Package | Available | 6 Days | 150 | #0 | Packed Products | 2.5 | 30 | 6 | |
160.17 € | 6 Pieces Per Package | Available | 6 Days | 150 | #2 | Packed Products | 2.5 | 30 | 6 | |
170.30 € | 6 Pieces Per Package | Available | 6 Days | 150 | #0 | Packed Products | 2 | 15 | 6 | |
170.30 € | 6 Pieces Per Package | Available | 6 Days | 150 | #2 | Packed Products | 2 | 15 | 6 | |
205.53 € | 6 Pieces Per Package | Available | 6 Days | 150 | #4 | Packed Products | 2 | 15 | 6 | |
196.98 € | 6 Pieces Per Package | Available | 6 Days | 150 | #0 | Packed Products | 4.5 x 1.3 | 17 | 6 | |
196.98 € | 6 Pieces Per Package | Available | 6 Days | 150 | #2 | Packed Products | 4.5 x 1.3 | 17 | 6 | |
163.46 € | 6 Pieces Per Package | Available | 6 Days | 150 | #0 | Packed Products | 4.5 x 0.9 | 16 | 6 | |
163.46 € | 6 Pieces Per Package | Available | 6 Days | 150 | #2 | Packed Products | 4.5 x 0.9 | 16 | 6 | |
144.92 € | 6 Pieces Per Package | Available | 6 Days | 150 | #0 | Packed Products | 5 x 1.7 | 17 | 6 | |
158.68 € | 6 Pieces Per Package | Available | 6 Days | 150 | #2 | Packed Products | 5 x 1.7 | 17 | 6 | |
160.17 € | 6 Pieces Per Package | Available | 6 Days | 150 | #0 | Packed Products | 1.9 x 1.4 | 14 | 6 | |
160.17 € | 6 Pieces Per Package | Available | 6 Days | 150 | #2 | Packed Products | 1.9 x 1.4 | 14 | 6 | |
160.17 € | 6 Pieces Per Package | Available | 6 Days | 150 | #0 | Packed Products | 3.5 x 2 | 27 | 6 | |
160.17 € | 6 Pieces Per Package | Available | 6 Days | 150 | #2 | Packed Products | 3.5 x 2 | 27 | 6 | |
144.92 € | 6 Pieces Per Package | Available | 6 Days | 150 | #0 | Packed Products | 2 | 32 | 6 | |
144.92 € | 6 Pieces Per Package | Available | 6 Days | 150 | #2 | Packed Products | 2 | 32 | 6 | |
144.92 € | 6 Pieces Per Package | Available | 6 Days | 150 | #0 | Packed Products | 2.1 | 30 | 6 | |
144.92 € | 6 Pieces Per Package | Available | 6 Days | 150 | #2 | Packed Products | 2.1 | 30 | 6 | |
144.92 € | 6 Pieces Per Package | Available | 6 Days | 150 | #0 | Packed Products | 2.1 | 15 | 6 | |
144.92 € | 6 Pieces Per Package | Available | 6 Days | 150 | #2 | Packed Products | 2.1 | 15 | 6 |
Loading...
Model Number | Total Length L | Roughness of the Grain (#) (selection) | Blade Length ℓ | Width | Thickness | Quantity/ Pack |
LRP12910 | 150 | 0 2 4 | 14 | 2.4 | 1.2 | 6 |
LRP12911 | 12 | 2.4 | 1.2 | |||
LRP12930 | 30 | 2.5 | - | |||
LRP12940 | 15 | 2.0 | - | |||
LRP12952 | 17 | 4.5 | 1.3 | |||
LRP12957 | 16 | 4.5 | 0.9 | |||
LRP12965 | 17 | 5.0 | 1.7 | |||
LRP12970 | 14 | 1.9 | 1.4 | |||
LRP12972 | 27 | 3.5 | 2.0 | |||
LRP12981 | 32 | 2.0 | - | |||
LRP12984 | 30 | 2.1 | - | |||
LRP12985 | 15 | 2.1 | - | |||
LR12197 (set of 12 types) | - | - | - | 12 | ||
LRP12813 | 170 | 0 2 4 | 18 | 3.0 | 1.6 | 6 |
LRP12816 | 35 | 3.3 | 2.9 | |||
LRP12830 | 32 | 2.9 | - | |||
LRP12843 | 30 | 3.8 | - | |||
LRP12855 | 17 | 4.7 | 1.7 | |||
LRP12857 | 18 | 4.7 | 1.2 | |||
LRP12865 | 20 | 5.5 | 1.9 | |||
LRP12872 | 30 | 4.0 | 2.3 | |||
LRP12874 | 27 | 4.7 | 2.0 | |||
LRP12883 | 37 | 3.2 | - | |||
LRP12884 | 36 | 2.5 | - | |||
LRP12885 | 24 | 2.2 | - | |||
LR12187 (set of 12/10 types) | - | - | - | 12 |
Model Number | Total Length L | Roughness of the Grain (#) (selection) | Blade Length ℓ | Width | Thickness | Quantity/ Pack |
LRP12711 | 180 | 0 2 | 40 | 8.8 | 2.5 | 6 |
LRP12713 | 8.0 | 2.2 | ||||
LRP12731 | 4.8 | - | ||||
LRP12732 | 4.8 | - | ||||
LRP12741 | 7.4 | - | ||||
LRP12750 | 9.7 | 2.5 | ||||
LRP12761 | 9.3 | 3.7 | ||||
LRP12763 | 9.5 | 3.5 | ||||
LRP12764 | 9.5 | 3.5 | ||||
LRP12771 | 9.0 | 4.0 | ||||
LRP12781 | 5.4 | - | ||||
LRP12790 | 9.3 | 4.1 | ||||
LR12277 (set of 12 types) | - | - | - | 12 | ||
LRP12611 | 200 | 0 2 | 45 | 9.0 | 2.5 | 6 |
LRP12681 | 40 | 5.4 | - |
Model | Iron File |
---|
MISUMI
Standard Price : 35.90 €
Shipping Days: 6 Days
TRUSCO NAKAYAMA
Standard Price : 16.45 €
Shipping Days: 5 Days
MISUMI
Standard Price : 38.68 €
Shipping Days: 6 Days
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.