Excellent durability and sharpness thanks to a dense coating of high-quality diamond grains.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Particle Size (#) | Length of Electroplated Section (mm) | Roughness of the Grain | Width W (mm) | Thickness T (mm) |
---|---|---|---|---|---|---|---|---|
35.90 € | Available | 6 Days | 200 | - | #200 | 4 | 1.5 | |
35.90 € | Available | 6 Days | 140 | - | #140 | 4 | 1.5 | |
35.90 € | Available | 6 Days | 100 | - | #100 | 4 | 1.5 | |
35.90 € | Available | 6 Days | 200 | - | #200 | 3 | 2.7 | |
35.90 € | Available | 6 Days | 140 | - | #140 | 3 | 2.7 | |
35.90 € | Available | 6 Days | 100 | - | #100 | 3 | 2.7 | |
35.90 € | Available | 6 Days | 200 | 40 | #200 | 3.8 | 1 | |
35.90 € | Available | 6 Days | 140 | 40 | #140 | 3.8 | 1 | |
35.90 € | Available | 6 Days | 100 | 40 | #100 | 3.8 | 1 | |
35.90 € | Available | 6 Days | 200 | - | #200 | 2 | - | |
35.90 € | Available | 6 Days | 140 | - | #140 | 2 | - | |
35.90 € | Available | 6 Days | 100 | - | #100 | 2 | - | |
35.90 € | Available | 6 Days | 200 | - | #200 | 1.5 | - | |
35.90 € | Available | 6 Days | 140 | - | #140 | 1.5 | - | |
35.90 € | Available | 6 Days | 100 | - | #100 | 1.5 | - | |
122.58 € | Available | 6 Days | 200 | - | #200 | - | - | |
122.58 € | Available | 6 Days | 140 | - | #140 | - | - | |
122.58 € | Available | 6 Days | 100 | - | #100 | - | - |
Loading...
Model Number | Roughness of the Grain (selection) | Width W | Thickness T | ||
Shape | |||||
HB2601 | ![]() | Flat | D91 (#200) D126 (#140) D181 (#100) | 10.3 | 2.9 |
HB2602 | ![]() | Semicircle | 12.5 | 3.9 | |
HB2610 | ![]() | Circle | 6.8 | — | |
HB2608 | ![]() | Square | 6.1 | — | |
HB2607 | ![]() | Triangle | 9.9 | — | |
HB2627 | Set of 5 Types | — | — |
Model | Diamond Electro Deposited Filer | Product Model | Needle Type | Single / Set Product | Single Item |
---|
NSK MICRO PRECISION(ISC)
Standard Price : 0.71 €
Shipping Days: Same day
MISUMI
Standard Price : 1.59 €
Shipping Days: Same day
MISUMI
Shipping Days: 5 Days
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.