Polishing Cloth Sheet【50 Pieces Per Package】

Polishing Cloth Sheet
  • Volume Discount

A sheet that will comfortably fit your hand. Made by adhering alumina polishing material to cotton woven fabric.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Polishing Cloth Sheet:Related Image
Part Number
ARS-80
ARS-150
ARS-180
ARS-240
ARS-320
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Particle Size
(#)
Supports Wet Or Dry Application Quantity/Pack
(Sheet(s))

30.04 €

50 Pieces Per Package

Available 23 Days 80Dry Polishing50

29.24 €

50 Pieces Per Package

Available 23 Days 150Dry Polishing50

29.24 €

50 Pieces Per Package

Available 23 Days 180Dry Polishing50

29.24 €

50 Pieces Per Package

Available 23 Days 240Dry Polishing50

29.24 €

50 Pieces Per Package

Available 23 Days 320Dry Polishing50

Loading...

  1. 1

Specifications

Polishing Cloth Sheet:Related Image
Model Number
ARS
Particle Size (#)
(selection) Model Number
SizeQuantity /
Pack
40 230 x 28050
60
80
100
120
150
180
240
320
400
 
1 pack Unit 50 Sheets

More Information


● It is a sheet that will comfortably fit your hand.
● It is made by adhering alumina polishing material to cotton woven fabric.

■ Usage
● It can be used for rust removal, coating stripping, polishing, etc.

Basic information

Sheet Model Polishing Cloth Usage Method Manual Grinding Abrasive Aluminum Oxide
Width(mm) 230 Length(mm) 280 Sheet Model No Lining Processing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support