• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Dry Sandpaper Sheet【100 Pieces Per Package】 (Part Numbers)

Dry Sandpaper Sheet
  • Volume Discount

This sheet is specially designed to prevent clogging. Incorporates a polishing material made with an alumina paper craft backing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Dry Sandpaper Sheet:Related Image
Part Number
SPPA-120
SPPA-240
SPPA-320
SPPA-400
SPPA-600
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Particle Size
(#)
Supports Wet Or Dry Application Quantity/Pack
(Sheet(s))

51.74 €

100 Pieces Per Package

Available 4 Days 120Dry Polishing100

51.74 €

100 Pieces Per Package

Available 23 Days 240Dry Polishing100

51.74 €

100 Pieces Per Package

Available 4 Days 320Dry Polishing100

51.74 €

100 Pieces Per Package

Available 4 Days 400Dry Polishing100

51.74 €

100 Pieces Per Package

Available 23 Days 600Dry Polishing100

Loading...

  1. 1

Specifications

Dry Sandpaper Sheet:Related Image
Model Number
SPPA
Particle Size (#)
(selection)
SizeQuantity /
Pack
120 230 x 280100
240
320
400
600
 
1 pack Unit 100 Sheets 

More Information


● This sheet is specially designed to prevent clogging.
● It incorporates a polishing material made with an alumina paper craft backing.

■ Usage
● It can be widely used for wood surface polishing, coating surface polishing, putty finishing, rust removal and mirror polishing.

Basic information

Sheet Model Dry Sanding Paper Usage Method Manual Grinding Abrasive Aluminum Oxide
Width(mm) 230 Length(mm) 280 Sheet Model No Lining Processing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support