• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Electroplated Diamond Bar (φ3 Stainless Shank)

Electroplated Diamond Bar (φ3 Stainless Shank)

Click on this image to zoom in.

Click on this image to zoom in.

  • HGDIA−BUR1
  • HGDIA−BUR2
  • HGDIA−BUR3
  • HGDIA−BUR4
  • HGDIA−BUR5
  • HGDIA−BUR6
  • Volume Discount

Special care has been taken in the electroplating process to ensure the quality and grade of the diamond abrasive grain.
As a result, this product is highly durable and achieves a uniform surface finish.
Products with shafts made from S45C tend to vary in shaft diameter due to rust-prevention plating.
The HGDIA shaft is made of superior non-corrosive stainless steel and boasts great durability and precise shaft diameters.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HGDIA-BUR1-0.5-325-3
HGDIA-BUR1-1-170-7
HGDIA-BUR1-1.5-140-7
HGDIA-BUR1-2-140-7
HGDIA-BUR1-3-140-7
HGDIA-BUR1-4-140-7
HGDIA-BUR1-5-140-7
HGDIA-BUR1-6-140-9
HGDIA-BUR2-1-140-6
HGDIA-BUR2-1.5-140-6
HGDIA-BUR2-2-140-12
HGDIA-BUR2-3-140-12
HGDIA-BUR3-1-140
HGDIA-BUR3-2-120
HGDIA-BUR3-3-120
HGDIA-BUR3-4-120
HGDIA-BUR3-5-120
HGDIA-BUR4-2-140-12
HGDIA-BUR4-3-120-25
HGDIA-BUR4-3-140-15
HGDIA-BUR4-4-120-25
HGDIA-BUR4-5-120-25
HGDIA-BUR4-6-120-25
HGDIA-BUR5-3.1-120-2
HGDIA-BUR5-3.1-120-2.5
HGDIA-BUR5-3.1-120-4
HGDIA-BUR5-3.1-120-5.6
HGDIA-BUR5-6-120-3
HGDIA-BUR5-6-120-5
HGDIA-BUR5-6-120-8
HGDIA-BUR5-6-120-11.2
HGDIA-BUR5-10-120-5
HGDIA-BUR6-4.7-140-0.5
HGDIA-BUR6-7.5-140-0.5
HGDIA-BUR6-9-140-1
Part NumberStandard Unit PriceVolume DiscountShipping Days?Particle Size
(#)
Shape Diamond Maximum Diameter
(mm)
Diamond Length/Grindstone Length
(mm)
Overall Length
(mm)
Maximum Rotation Speed
(min-1)
Point Angle

16.94 €

Available 5 Days 325Cylindrical0.534080000-

16.94 €

Available 5 Days 170Cylindrical174580000-

16.94 €

Available 5 Days 140Cylindrical1.574580000-

16.94 €

Available 5 Days 140Cylindrical274580000-

16.94 €

Available 5 Days 140Cylindrical374580000-

19.27 €

Available 5 Days 140Cylindrical474580000-

21.12 €

Available 5 Days 140Cylindrical574570000-

23.53 €

Available 5 Days 140Cylindrical694565000-

18.79 €

Available 5 Days 140Bullet-shaped164580000-

18.79 €

Available 5 Days 140Bullet-shaped1.564580000-

18.79 €

Available 5 Days 140Bullet-shaped2124580000-

18.79 €

Available 5 Days 140Bullet-shaped3124580000-

18.79 €

Available 5 Days 140Spherical1-4565000-

18.79 €

Available 5 Days 120Spherical2-4565000-

18.79 €

Available 5 Days 120Spherical3-4565000-

20.64 €

Available 5 Days 120Spherical4-4565000-

23.45 €

Available 5 Days 120Spherical5-4565000-

18.79 €

Available 5 Days 140Taper Type2124580000

23.45 €

Available 5 Days 120Taper Type3256065000

18.79 €

Available 5 Days 140Taper Type315458000010°

25.38 €

Available 5 Days 120Taper Type4256065000

28.19 €

Available 5 Days 120Taper Type525606500010.5°

30.04 €

Available 5 Days 120Taper Type625606500012.5°

15.98 €

Available 5 Days 120Taper Type3.12458000090°

15.98 €

Available 5 Days 120Taper Type3.12.5458000060°

15.98 €

Available 5 Days 120Taper Type3.14458000045°

15.98 €

Available 5 Days 120Taper Type3.15.6458000030°

25.38 €

Available 5 Days 120Taper Type63456500090°

25.38 €

Available 5 Days 120Taper Type65456500060°

25.38 €

Available 5 Days 120Taper Type68456500045°

26.26 €

Available 5 Days 120Taper Type611.2456500030°

34.78 €

Available 5 Days 120Taper Type105455000090°

22.57 €

Available 5 Days 140Flat4.70.54560000-

26.26 €

Available 5 Days 140Flat7.50.54530000-

26.26 €

Available 5 Days 140Flat914530000-

Loading...

  1. 1

Specifications

Electroplated Diamond Bar (Ø 3 Stainless Shank):Related Image

Model NumberDiamond Part
Maximum Diameter
Particle Size
(#)
Diamond Part
Length
ShapeTip AngleTotal LengthMaximum Operating
Rotational Speed
(rpm)
HGDIA-BUR10.53253Electroplated Diamond Bar (Ø 3 Stainless Shank):Related Image-4080,000
1170745
1.5140
2
3
4
570,000
6965,000
HGDIA-BUR216 Electroplated Diamond Bar (Ø 3 Stainless Shank):Related Image80,000
1.5
212
3
HGDIA-BUR31- Electroplated Diamond Bar (Ø 3 Stainless Shank):Related Image65,000
2120
3
4
5
HGDIA-BUR4214012 Electroplated Diamond Bar (Ø 3 Stainless Shank):Related Image80,000
31510°
120256065,000
4
510.5°
612.5°
HGDIA-BUR53.15.6 Electroplated Diamond Bar (Ø 3 Stainless Shank):Related Image30°4580,000
611.265,000
3.1445°80,000
6865,000
3.12.560°80,000
6565,000
3.1290°80,000
6365,000
10550,000
HGDIA-BUR64.71400.5 Electroplated Diamond Bar (Ø 3 Stainless Shank):Related Image-60,000
7.530,000
91

More Information


● Special care has been taken in the electroplating process to ensure the quality and grade of the diamond abrasive grain. As a result, this product is highly durable and achieves a uniform surface finish
● Products with shafts made from S45C tend to vary in shaft diameter due to rust-prevention plating. The HGDIA shaft is made completely of non-corrosive stainless steel and boasts great durability and precise shaft diameters.

Basic information

Classification Electroplated Burr Type Single Item

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support