We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 20/6/2021 to 1:00 (CEST) 21/6/2021. We apologize for the inconvenience.

Polishing Compound for Polishing Wheels and Double-headed Grinders【5 Pieces Per Package】

Polishing Compound for Polishing Wheels and Double-headed Grinders

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Highly elastic and corresponds well with work materials.
Self-regenerating property prevents clogs and ensures consistent polishing to completion.
Prevents deformation of the work material thanks to superior heat dissipation properties.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Polishing Compound for Polishing Wheels and Double-headed Grinders:Related Image

Part Number
YARP-100-40
YARP-100-60
YARP-100-80
YARP-100-100
YARP-100-120
YARP-100-150
YARP-100-180
YARP-100-240
YARP-100-320
YARP-100-400
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Particle Size
(#)
Hole Diameter
(mm)
Thickness
(mm)
Maximum Rotation Speed
(min-1)
Quantity/Pack
(Pieces)

35.69 €

5 Pieces Per Package

Available 23 Days 409.532570005

35.69 €

5 Pieces Per Package

Available 23 Days 609.532570005

35.69 €

5 Pieces Per Package

Available 23 Days 809.532570005

38.75 €

5 Pieces Per Package

Available 23 Days 1009.532570005

38.75 €

5 Pieces Per Package

Available 23 Days 1209.532570005

38.75 €

5 Pieces Per Package

Available 23 Days 1509.532570005

38.75 €

5 Pieces Per Package

Available 23 Days 1809.532570005

38.75 €

5 Pieces Per Package

Available 23 Days 2409.532570005

43.02 €

5 Pieces Per Package

Available 23 Days 3209.532570005

43.02 €

5 Pieces Per Package

Available 23 Days 4009.532570005

Loading...

  1. 1

Specifications

Polishing Compound for Polishing Wheels and Double-headed Grinders:Related Image

1 Pack 5 Piece Packed
Model NumberOuter DiameterParticle Size (#)
(selection)
ThicknessHole DiameterMaximum Operating
Rotation Speed
(min-1)
Quantity/
Pack
YARP10040 60 80259.537,0005
100 120 150 180 240
320 400

More Information


Highly elastic and corresponds well with work materials.
Self-regenerating property prevents clogs and ensures consistent polishing until completion.
Superior heat dissipation properties ensure that the quality of the work material is not altered.

■ Use
● Hairline and surface finishes on various metals.
● Polishing curved or deformed surfaces of metals, wood, etc.
● Surface polishing of round bars, pipes and tubes.
● Rust removal. ● Deburring.

Basic information

Major Diameter(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support