• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Diamond Electrodeposition Needle File with Grip【10 Pieces Per Package】

Diamond Electrodeposition Needle File with Grip

Click on this image to zoom in.

Click on this image to zoom in.

  • Diamond Electrodeposition Needle File with Grip
  • Diamond Electrodeposition Needle File with Grip
  • Diamond Electrodeposition Needle File with Grip
  • Diamond Electrodeposition Needle File with Grip
  • Diamond Electrodeposition Needle File with Grip
  • Diamond Electrodeposition Needle File with Grip
  • Diamond Electrodeposition Needle File with Grip
  • Diamond Electrodeposition Needle File with Grip
  • Diamond Electrodeposition Needle File with Grip
  • Diamond Electrodeposition Needle File with Grip
  • Volume Discount

A needle type diamond electrodeposited file. [C-Value]

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DNYLS10-S

 Diamond Electrodeposition Needle File with Grip: Related Image
Part Number
DNYLS10-S
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Quantity Per Set / Pack
(Pcs)
A Width W
(mm)
B Width W
(mm)
C Width W
(mm)
D Width W
(mm)
E Width W
(mm)
F Width W
(mm)
G Width W
(mm)
H Width W
(mm)
I Width W
(mm)
J Width W
(mm)
A Thickness T
(mm)
B Thickness T
(mm)
C Thickness T
(mm)
D Thickness T
(mm)
E Thickness T
(mm)
F Thickness T
(mm)
G Thickness T
(mm)
H Thickness T
(mm)
I Thickness T
(mm)
J Thickness T
(mm)

48.05 €

10 Pieces Per Package

Available 3 Days 105.5532.53.55.55.55.525.51.5232.53.510.50.821.5

Loading...

  1. 1

Specification Table

Diamond Electrodeposition Needle File with Grip: Related Image
Model NumberNo.TypeShapeParticle Size
(#)
Overall Length
L
Diamond Part
Width
W
Thickness
T
Shaft DiameterSet
Contents
DNYLS10SDiamond Electrodeposition Needle File with Grip: Related ImageA (Flat)200180505.51.5310 Varieties
×
1 of Each
Diamond Electrodeposition Needle File with Grip: Related ImageB (Semicircle)52
Diamond Electrodeposition Needle File with Grip: Related ImageC (Circle)33
Diamond Electrodeposition Needle File with Grip: Related ImageD (Square)2.52.5
Diamond Electrodeposition Needle File with Grip: Related ImageE (Triangle)3.53.5
Diamond Electrodeposition Needle File with Grip: Related ImageF (Tapered Flat)5.51
Diamond Electrodeposition Needle File with Grip: Related ImageG (Flat)5.50.5
Diamond Electrodeposition Needle File with Grip: Related ImageH (Flat)5.50.8
Diamond Electrodeposition Needle File with Grip: Related ImageI (Circle)22
Diamond Electrodeposition Needle File with Grip: Related ImageJ (Flat)5.51.5

[!] This product is sold in sets.
 Diamond Electrodeposition Needle File with Grip: Related Image
 

Basic information

Model Diamond Electro Deposited Filer Product Model Needle Type Total Length L(mm) 180
Particle Size(#) 200 Length of Electroplated Section(mm) 50 Single / Set Product Set Product
Nominal Size 10 pcs set Shaft Diameter 3

This page is Diamond Electrodeposition Needle File with Grip, part number DNYLS10-S.
You can find the detail information about specifications and dimensions on part number DNYLS10-S.

Additional Products in this Category

Tech Support