Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Model Number | Adsorption Force (N) | Magnet Size (mm) | Measurement device mounting hole (mm) |
MMG-G1 | 196 | 73 x 37 x 12 | Ø8 |
MMG-G2 | 73 x 37 x 26 |
Magnet adsorption force(N) | 196 | Product Model | Magnet base | Width(mm) | 73 |
---|---|---|---|---|---|
Depth(mm) | 37 | Clamping Diameter(φmm) | 8 |