Manufacturer part number: C-BTBBD20
Brand: MISUMI
Price: 12.38 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C-BTBBD20
Part Number
|
---|
C-BTBBD20 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
12.38 € | 10 Pieces Per Package | 1 pack | 5 Days |
Loading...
1 Pack Unit 10 Piece Packed
Model Number | Weight (g) | Material | Total Length (mm) | Blade Length |
C-BTBBD10 | 40 | HSS | 47 | 15 |
C-BTBBD20 |
[Specifications]
● Applicable Body: C-BTB-SET
● Work Material:C-BTBBD10 -->
Iron and Steel / Aluminum / Plastic
C-BTBBD20 -->
Cast Metal / Brass / Plastic
Product Model | Manual | Commodity Contents | Blade | Work Material | Casting / Brass / Plastic |
---|---|---|---|---|---|
Material | High-Speed Steel | Overall Length(mm) | 47 | Compatible Model | C-BTB-SET |
Pieces Included | 10 | Mass | 40 | Flute Length | 15 |
This page is Blade, part number C-BTBBD20.
You can find the detail information about specifications and dimensions on part number C-BTBBD20.