We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

Ironworking files

Ironworking files

Optimal for grinding workpieces with high tensile strength such as iron and steel. A product with high cost performance. [C-Value]
Example of representative model number "C-TYSRF"

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.


Iron File:Related Image
Part Number
C-TYSRF-150-2
C-TYSRF-250-2
C-TYSRH-200-2
SC-TYSRF-250-1
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal Dimension L Total Length L
(mm)
Roughness of the Grain Shape File Length
(mm)
Width
(mm)
Thickness
(mm)

3.33 €

4 Days 150190Second CutFlat15016.13.8

5.92 €

4 Days 250310Second CutFlat25024.86.2

7.17 €

4 Days 200250Second CutSemicircle20020.26.0

4.25 €

4 Days 200250CoarseFlat20020.25.4

Loading...

  1. 1

Specifications

Model NumberShapeRoughness
of the Grain
Total Length
(mm)
Width W
(mm)
Thickness T
(mm)
File Length
(mm)
Nominal Dimension
C-TYSRF-150-2FlatMedium Texture190164150150
C-TYSRF-150-3Smooth
C-TYSRF-200-2Medium Texture250205200200
C-TYSRF-250-2310256250250
C-TYSRH-200-2Semicircle25020200200
SC-TYSRF-250-1FlatCoarse5

[Specifications]

● Material: Steel T12

Basic information

Model Iron File Product Model Iron Type Single / Set Product Single Item
Mass(G) 40 Material Steel T12

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support