An economy type that aims to provide both "high grinding power" and "cost reduction". [C-Value]
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
KYSRS5P-2 |
SC-KYSRS5P-2 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Volume Discount | Shipping Days? | Shape | Quantity/Pack (Pieces) |
---|---|---|---|---|---|---|
19.66 € | 5 Pieces Per Package | 4 Days | Semicircle | 5 | ||
12.63 € | 5 Pieces Per Package | 4 Days | Flat | 5 |
Loading...
Model Number | Shape | Roughness of the Grain | Total Length (mm) | Width W (mm) | Thickness T (mm) | File Length (mm) | Quantity Per Set / Pack |
KYSRS5P-F-170-2 | Flat | Medium Texture | 170 | 4 | 2 | 70 | 5 |
KYSRS5P-F-170-3 | Smooth | ||||||
KYSRS5P-F-185-2 | Medium Texture | 185 | 7 | 2.5 | 85 | ||
KYSRS5P-F-185-3 | Smooth | ||||||
KYSRS5P-F-200-2 | Medium Texture | 200 | 9 | 3 | 90 | ||
KYSRS5P-F-200-3 | Smooth | ||||||
SC-KYSRS5P-2 | Medium Texture | 215 | 11 | 3.5 | 100 | ||
KYSRS5P-H-170-2 | Semicircle | 170 | 4.2 | 2 | 70 | ||
KYSRS5P-H-170-3 | Smooth | ||||||
KYSRS5P-2 | Medium Texture | 215 | 11 | 3.5 | 100 | ||
KYSRS5P-H-215-2 | Medium Texture | 12 | 3.8 | ||||
KYSRS5P-H-215-3 | Smooth | ||||||
C-KYSRS-5P | Flat | Medium Texture | 11 | 3.5 | - | ||
Semicircle | 10 | 4.4 | |||||
Circle | 5 | - | |||||
Square | 6.3 | ||||||
Triangle | 7.7 | ||||||
KYSRS5P-3 | Flat | Smooth | 11 | 3.5 | |||
Semicircle | 10 | 4.4 | |||||
Circle | 5 | - | |||||
Square | 6.3 | ||||||
Triangle | 7.7 |
[Specifications]
● Material: Bearing Steel GCr15
● Nominal / Size: Set of 5
Model | File Set | Product Model | Taper Type | Nominal Size | 5 pcs set |
---|---|---|---|---|---|
Total Length L(mm) | 215 | Roughness of the Grain | Second Cut | Single / Set Product | Packed Products |
File Length(mm) | 100 | Width(mm) | 11 | Thickness(mm) | 3.5 |
Mass(G) | 295 | Material | Bearing Steel GCr15 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.