An economy type that aims to provide both "high grinding power" and "cost reduction". [C-Value]
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
KYSRS5P-F-170-2 |
KYSRS5P-F-170-3 |
KYSRS5P-F-185-2 |
KYSRS5P-F-185-3 |
KYSRS5P-F-200-2 |
KYSRS5P-F-200-3 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Volume Discount | Shipping Days? | Total Length L (mm) | Roughness of the Grain | Width (mm) | Thickness (mm) | Mass (G) | Quantity/Pack (Pieces) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
12.54 € | 5 Pieces Per Package | 4 Days | 170 | Second Cut | 4 | 2 | 30 | 5 | Length Tolerance is under ± 5 mm. | ||
17.80 € | 5 Pieces Per Package | 4 Days | 170 | Fine Grain | 4 | 2 | 30 | 5 | Length Tolerance is under ± 5 mm. | ||
13.31 € | 5 Pieces Per Package | 4 Days | 185 | Second Cut | 7 | 2.5 | 40 | 5 | Length Tolerance is under ± 5 mm. | ||
18.31 € | 5 Pieces Per Package | 4 Days | 185 | Fine Grain | 7 | 2.5 | 40 | 5 | Length Tolerance is under ± 5 mm. | ||
11.44 € | 5 Pieces Per Package | 4 Days | 200 | Second Cut | 9 | 3 | 60 | 5 | Length Tolerance is under ± 5 mm. | ||
19.24 € | 5 Pieces Per Package | 4 Days | 200 | Fine Grain | 9 | 3 | 60 | 5 | Length Tolerance is under ± 5 mm. |
Loading...
Model Number | Shape | Roughness of the Grain | Total Length (mm) | Width W (mm) | Thickness T (mm) | File Length (mm) | Quantity Per Set / Pack |
KYSRS5P-F-170-2 | Flat | Medium Texture | 170 | 4 | 2 | 70 | 5 |
KYSRS5P-F-170-3 | Smooth | ||||||
KYSRS5P-F-185-2 | Medium Texture | 185 | 7 | 2.5 | 85 | ||
KYSRS5P-F-185-3 | Smooth | ||||||
KYSRS5P-F-200-2 | Medium Texture | 200 | 9 | 3 | 90 | ||
KYSRS5P-F-200-3 | Smooth | ||||||
SC-KYSRS5P-2 | Medium Texture | 215 | 11 | 3.5 | 100 | ||
KYSRS5P-H-170-2 | Semicircle | 170 | 4.2 | 2 | 70 | ||
KYSRS5P-H-170-3 | Smooth | ||||||
KYSRS5P-2 | Medium Texture | 215 | 11 | 3.5 | 100 | ||
KYSRS5P-3 | Smooth | ||||||
KYSRS5P-H-215-2 | Medium Texture | 12 | 3.8 | ||||
KYSRS5P-H-215-3 | Smooth | ||||||
C-KYSRS-5P | Flat | Medium Texture | 11 | 3.5 | - | ||
Semicircle | 10 | 4.4 | |||||
Circle | 5 | - | |||||
Square | 6.3 | ||||||
Triangle | 7.7 | ||||||
KYSRS5P-3 | Flat | Smooth | 11 | 3.5 | |||
Semicircle | 10 | 4.4 | |||||
Circle | 5 | - | |||||
Square | 6.3 | ||||||
Triangle | 7.7 |
[Specifications]
● Material: Bearing Steel GCr15
● Nominal / Size: Set of 5
Model | File Set | Product Model | Taper Type | Nominal Size | 5 pcs set |
---|---|---|---|---|---|
Single / Set Product | Packed Products | Shape | Flat | Material | Bearing Steel GCr15 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.