• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

OPP Bag Without Tape【100 Pieces Per Package】

OPP Bag Without Tape

Optimal for wrapping paper, small objects, etc. [C-Value]

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

[Applications]
● Storage of Documents, etc.

[Specifications]
● Thickness: 0.03 mm
● Material: Polypropylene
Part Number
OPBAG-TPN-105
OPBAG-TPN-125
OPBAG-TPN-160
OPBAG-TPN-260
OPBAG-TPN-W120-L235
OPBAG-TPN-W160-L280
OPBAG-TPN-W180-L300
OPBAG-TPN-W225-L310
OPBAG-TPN-W270-L380
Part NumberRelated toStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Pieces
(Sheet(s))
Width
(mm)
Vertical
(mm)
Material Use Capacity
-

2.84 €

100 Pieces Per Package

3 Days 100105155PolypropyleneStorage of Documents, etc.-
-

5.68 €

100 Pieces Per Package

3 Days 100125230PolypropyleneStorage of Documents, etc.-
-

6.99 €

100 Pieces Per Package

3 Days 100160250PolypropyleneStorage of Documents, etc.-
-

13.71 €

100 Pieces Per Package

3 Days 100260370PolypropyleneStorage of Documents, etc.-

3.87 €

100 Pieces Per Package

3 Days -120235PolypropyleneStoring documents, etc.1 Bag (100 pcs)

5.15 €

100 Pieces Per Package

3 Days -160280PolypropyleneStoring documents, etc.1 Bag (100 pcs)

6.34 €

100 Pieces Per Package

3 Days -180300PolypropyleneStoring documents, etc.1 Bag (100 pcs)

7.34 €

100 Pieces Per Package

3 Days -225310PolypropyleneStoring documents, etc.1 Bag (100 pcs)

10.45 €

100 Pieces Per Package

3 Days -270380PolypropyleneStoring documents, etc.1 Bag (100 pcs)

Loading...

  1. 1

Specifications

Model NumberColorLongitudinal
(mm)
Side
(mm)
Quantity
(Pieces)
Standard Unit Price
OPBAG-TPN-105Transparent155105100 
OPBAG-TPN-125230125 
OPBAG-TPN-160250160 
OPBAG-TPN-185260185 
OPBAG-TPN-220300220 
OPBAG-TPN-260370260 

Basic information

Product Model Office Use Polybag Thickness(mm) 0.03 Color Transparent

Additional Products in this Category

Tech Support