A special machining sheet for preventing clogging. Ideal for polishing painted surfaces, putty finishes, and polishing woodworking fabric. [C-Value]
Example of representative model number "C-SPPA"
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
C-SPPA-80 |
C-SPPA-220 |
C-SPPA-240 |
C-SPPA-600 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Shipping Days? | Particle Size (#) |
---|---|---|---|---|---|---|
2.37 € | 5 Pieces Per Package | 1 pack | 4 Days | 80 | ||
2.37 € | 5 Pieces Per Package | 1 pack | 4 Days | 220 | ||
2.44 € | 5 Pieces Per Package | 1 pack | 13 Days | 240 | ||
2.37 € | 5 Pieces Per Package | 1 pack | 4 Days | 600 |
Loading...
Model Number | Width (mm) | Length (mm) | Particle Size (#) |
C-SPPA-80 | 230 | 280 | 80 |
C-SPPA-220 | 220 | ||
C-SPPA-240 | 240 | ||
C-SPPA-400 | 400 | ||
C-SPPA-600 | 600 |
Sheet Model | Dry Sanding Paper | Usage Method | Manual Grinding | Abrasive | Silicon Carbide |
---|---|---|---|---|---|
Width(mm) | 230 | Length(mm) | 280 | Color | White |
YANASE
Standard Price : 116.67 €
Shipping Days: 13 Days
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.