• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Electrodeposition Diamond Bar, Economy Type【10 Pieces Per Package】

Electrodeposition Diamond Bar, Economy Type

Click on this image to zoom in.

Click on this image to zoom in.

  • C-EDIA-BUR1
  • C-EDIA-BUR2
  • C-EDIA-BUR3
  • C-EDIA-BUR4
  • C-EDIA-BUR5
  • C-EDIA-BUR6
  • C-EDIA-BUR7

10-piece pack product with excellent cost performance. Excellent cost performance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C-EDIA-BUR1-A-150
C-EDIA-BUR1-C-150
C-EDIA-BUR1-D-150
C-EDIA-BUR1-E-150
C-EDIA-BUR2-B-150
C-EDIA-BUR2-C-150
C-EDIA-BUR2-D-150
C-EDIA-BUR3-B-150
C-EDIA-BUR4-A-150
C-EDIA-BUR4-C-150
C-EDIA-BUR5-A-150
C-EDIA-BUR6-B-150
C-EDIA-BUR7-A-150
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Shape Diamond Maximum Diameter
(mm)
Diamond Length/Grindstone Length
(mm)

26.35 €

10 Pieces Per Package

9 Days Cylindrical18

26.35 €

10 Pieces Per Package

9 Days Cylindrical28

26.35 €

10 Pieces Per Package

9 Days Cylindrical2.58

26.35 €

10 Pieces Per Package

9 Days Cylindrical310

27.86 €

10 Pieces Per Package

9 Days Cylindrical410

28.89 €

10 Pieces Per Package

9 Days Cylindrical510

36.98 €

10 Pieces Per Package

9 Days Cylindrical610

26.35 €

10 Pieces Per Package

9 Days Bullet-shaped28

28.57 €

10 Pieces Per Package

9 Days Bullet-shaped3.510

28.89 €

10 Pieces Per Package

9 Days Bullet-shaped510

26.35 €

10 Pieces Per Package

9 Days Taper Type212

27.30 €

10 Pieces Per Package

9 Days Taper Round Tip212

26.35 €

10 Pieces Per Package

9 Days Spherical22

Loading...

  1. 1

Basic information

Type Set Product Particle Size(#) 150 Material/abrasive Diamond
Shaft Diameter(mm) 3

Additional Products in this Category

Tech Support