• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

KANA Standard Machine Key SUS316 New JIS B1301 (h9)

KANA Standard Machine Key SUS316 New JIS B1301 (h9)
  • Volume Discount
[Features]
· KANA Standard machine key is made from high-precision cold-drawn materials, ensuring stable accuracy at all times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KMHS3X3X15RK
KMHS4X4X15RR
KMHS5X5X20RR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShape Width
(mm)
Overall Length
(mm)
Height
(mm)

4.58 €

1 Available Same day

Stock

10Parallel Key (with an end round)3153

4.58 €

1 Available Same day

Stock

10Parallel Key (with both ends round)4154

5.41 €

1 Available Same day

Stock

10Parallel Key (with both ends round)5205

Loading...

  1. 1

Basic information

Hole Machining No Machining Material Stainless Steel (EN 1.4401 Equiv.)

Tech Support