Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KMH3X3X10RR |
KMH4X4X10RR |
KMH6X6X45RK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shape | Width (mm) | Overall Length (mm) | Height (mm) | |
---|---|---|---|---|---|---|---|---|---|
2.72 € 0.92 € | 1 | Available |
Same day
Stock | 10 | Parallel Key (with both ends round) | 3 | 10 | 3 | |
2.95 € 0.89 € | 1 | Available |
Same day
Stock | 10 | Parallel Key (with both ends round) | 4 | 10 | 4 | |
4.05 € 1.78 € | 1 | Available |
Same day
Stock | 10 | Parallel Key (with an end round) | 6 | 45 | 6 |
Loading...
Hole Drilling | No Machining | Material | EN 1.1191 Equiv. |
---|
Configure
Stock
Basic Attributes
Shape
Width(mm)
Overall Length(mm)
Height(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes