Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FK-2725L-C
Part Number
|
---|
FK-2725L-C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Maximum Collision Velocity (m/s) | Overall Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Outer Diameter (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.78 € | 1 | 10 Days | 10 | 25 | M27 | 27 | 79 | 1 | 137.5 | 420 | 6370 | 27.3 | 60 | 27 | 539 | Available |
Loading...
Main Body/Related Parts | Main Body | Structure | Fixed Type | Orifice Structure | Multi-orifice |
---|---|---|---|---|---|
Usage Environment | Standard | Main Body Material | Steel | Minimum Collision Velocity(m/s) | 0.3 |
Allowable Angular Misalignment Degree(deg) | 2.5 | Operating Temperature Range(°C) | -5::70 |
This page is FK Series Large, part number FK-2725L-C.
You can find the detail information about specifications and dimensions on part number FK-2725L-C.
Configure
Basic Attributes
Type
Stroke(mm)
Nominal Mounting Screw [M]
Max. Absorbed Energy(J)
Maximum Collision Velocity(m/s)
Overall Length(mm)
Maximum Equivalent Mass(kgf)
Max. Drag Value(N)
Piston Rod Return Force (N)(N)
Max. Operating Cycle(cycle/min)
Outer Diameter(Ø)
Maximum absorbed amount of energy per minute(J/min)
Cap
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FK-2725H-S |
FK-2725L-S |
FK-2725M-C |
FK-2725M-S |
FK-3035H-C |
FK-3035H-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Stroke (mm) | External Thread Diameter | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Maximum Collision Velocity (m/s) | Overall Length (mm) | Maximum Equivalent Mass (kgf) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Outer Diameter (Ø) | Maximum absorbed amount of energy per minute (J/min) | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.18 € | 1 | 10 Days | 10 | 25 | M27 | 27 | 79 | 3 | 117.5 | 47 | 6370 | 27.3 | 60 | 27 | 539 | NA | ||
93.18 € | 1 | 10 Days | 10 | 25 | M27 | 27 | 79 | 1 | 117.5 | 420 | 6370 | 27.3 | 60 | 27 | 539 | NA | ||
100.78 € | 1 | 10 Days | 10 | 25 | M27 | 27 | 79 | 2 | 137.5 | 105 | 6370 | 27.3 | 60 | 27 | 539 | Available | ||
93.18 € | 1 | 10 Days | 10 | 25 | M27 | 27 | 79 | 2 | 117.5 | 105 | 6370 | 27.3 | 60 | 27 | 539 | NA | ||
109.97 € | 1 | 10 Days | 10 | 35 | M30 | 30 | 196 | 3 | 190 | 173 | 14700 | 47.1 | 30 | 30 | 1176 | Available | ||
146.13 € | 1 | 10 Days | 10 | 35 | M30 | 30 | 196 | 3 | 171.5 | 173 | 14700 | 47.1 | 30 | 30 | 1176 | NA |