Manufacturer part number: KBMA11-25-6C
Brand: KYB
Price: 164.35 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KBMA11-25-6C
Main Body/Related Parts | Main Body | Performance Adjustment | Adjustable Type | Stroke S(mm) | 25 |
---|---|---|---|---|---|
Mounting Screw Diameter | M25 | Nominal Mounting Screw [M] | 25 | Absorbed Energy E(J) | 80 |
Orifice Structure | Multi-Orifice Type | Usage Environment | Standard | Main Body Material | Steel |
Max. Collision Velocity(m/s) | 0.7 | Full length Lmax(mm) | 153 | Equivalent Collision Mass(kgf) | 330 |
Average Drag(N) | 3240 | Piston Rod Return Force (N)(N) | 31.4 | Usage Frequency (Times per Minute)(cycle/min) | 15 |
Outer Diameter D(Ø) | 37 | Allowable Eccentricity Angle θ(deg) | 1 | Absorbed amount of energy per minute(J/min) | 1205 |
Ambient Operating Temperature Range(°C) | -10::80 | Tip caps | Included | Pitch(mm) | 2.0 |
Piston Diameter(mm) | 11 |
This page is Adjustable 4-Step Switchable Series KBMA11-25, part number KBMA11-25-6C.
You can find the detail information about specifications and dimensions on part number KBMA11-25-6C.