• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Rubber-metal elements / cylindrical / external thread / eye plate, stainless steel / silicone gel, EPDM-sheathing / SF / TAICA

Rubber-metal elements / cylindrical / external thread / eye plate, stainless steel / silicone gel, EPDM-sheathing / SF / TAICA
  • Volume Discount
The unique frequency is designed to be low, enabling vibration absorption in the low frequency range. Select an appropriate product by confirming the load and resonance point of the object to be subject to vibration proofing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SF-2
SF-5
SF-10
SF-30-SUS
SF-50-SUS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMax. Suitable Load
(N)
Connection screw M Height
(mm)
Spring Constant
(N/mm)
Types of Anti-vibration Gels Normal Temperature Range
(°C)
Color Recommended Frequency
(Hz)
Proper Load
(N)
Color Recommended Frequency
(Hz)

28.49 €

1 Available Same day

Stock

10127.4M62210.68[Round Shape] Type of SF-40~200--49~127.4Semi-Transparent22~

28.49 €

1 Available 5 Days 10294M62220.67[Round Shape] Type of SF-40~200--127.4~294Semi-Transparent19~

28.70 €

1 5 Days 10490M62240.18[Round Shape] Type of SF-40~200--294~490Semi-Transparent17~

120.97 €

4 9 Days 10343.2M103490.58SF (Rubber) Coat Type-20~90Gray13~245.1~343.2Stainless Steel (EN 1.4301 Equiv.)-

133.31 €

1 6 Days -735M1034134.21SF (Rubber) Coat Type-20~90Gray15~294~735Stainless Steel (EN 1.4301 Equiv.)-

Loading...

  1. 1

Basic information

Type Anti-vibration Gel Application Cushion / Vibration Damping Proofing / Vibration Isolation / Buffer Physical Properties Standard / Durability / Ultraviolet Resistance / Heat-Resistance / Cold Resistance / Water-Resistant / Chemical Resistance / Ozone Resistance / Impact Resilience
Connection Type Threaded Plate Materials of Vibration Proofer Silicone Chemical Resistance Distilled Water / Methanol / Hydrochloric Acid / Sodium Chloride / Sodium Hydroxide

Tech Support