This damper has high torque, a thin space saving shape, and a metal appearance. This small damper is available in 2 types of torque, one that works in both directions and the other in one direction.
[Features]
· Velocity characteristics.
· The torque of the disc damper changes according to the rotation speed.
· As per the figure below, generally, the torque increases as the rotation speed increases, and decreases as the rotation speed decreases.
· Regarding the torque value of the catalog, 20rpm is the torque value at the time of rotation.
· When using the rotational fall of the cover, the rotation speed is slow at the initial stage of dropping and only torque less than the rated torque value is generated.
· Temperature characteristics.
· The damper torque value (catalog rated torque value) varies according to the operating environment temperature.
· The torque decreases as the temperature rises, and rises as the temperature decreases.
· This is because the viscosity of the oil inside the damper is affected by the temperature change, hence when the temperature returns to normal, the torque also returns to its original value.
· Temperature characteristics graph is as shown in the figure
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
FDN-63A-L453 |
FDN-63A-L603 |
FDN-63A-L903 |
FDN-63A-R453 |
FDN-63A-R603 |
FDN-63A-R903 |
FDT-63A-403 |
FDT-63A-533 |
FDT-63A-703 |
FDT-63B-703 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Rated Torque (N▪m) | Direction of Torque | Mounted Shaft Shape Type |
---|---|---|---|---|---|---|---|
20.08 € | 4 Days | 10 | 4.5 | Counterclockwise Direction | Round Type | ||
20.08 € | 16 Days | 10 | 6 | Counterclockwise Direction | Round Type | ||
20.08 € | 4 Days | 10 | 8.5 | Counterclockwise Direction | Round Type | ||
20.08 € | 4 Days | 10 | 4.5 | Clockwise | Round Type | ||
20.08 € | 13 Days | 10 | 6 | Clockwise | Round Type | ||
20.08 € | 4 Days | 10 | 8.5 | Clockwise | Round Type | ||
18.60 € | Available |
Same day
Stock | 10 | 4 | Bidirectional | Square Type | |
18.16 € |
Same day
Stock | 10 | 5.3 | Bidirectional | Square Type | ||
18.23 € | Available |
Same day
Stock | 10 | 6.7 | Bidirectional | Square Type | |
17.61 € | 4 Days | 10 | 6.7 | Bidirectional | Slotted Groove Type |
Loading...
Main Body Type | Rotary Type | Length L(mm) | 89 | Operating Environment | Standard |
---|---|---|---|---|---|
Main Body Material | Steel | Additional Function | With Damper | Opening Degree θ(deg) | 360 |
Mounting Method | Screw Fastening |
TAKIGEN
Standard Price : 30.28 €
Shipping Days: Same day
FUJI LATEX
Standard Price : 32.88 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.